6-pin (DBV) package image

TPD3S014TDBVRQ1 ACTIVE

Current-limit switch and D+/D- ESD protection for automotive USB Host Ports

ACTIVE Custom reel may be available
Same as: TPD3S014TDBVRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD3S014-Q1

  • AEC-Q100 Qualified (Grade 2)
    • Ambient Temperature Range: –40°C to +105°C
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Continuous Current Rating of 0.5 A
  • Fixed, Constant Current Limits of 0.85 A (typical)
  • Fast Overcurrent Response – 2 µs
  • Integrated Output Discharge
  • Reverse Current Blocking
  • Short-Circuit Protection
  • Over Temperature Protection With Auto-Restart
  • Built-In Soft Start
  • IEC 61000-4-2 Level 4 ESD Protection (External Pins)
    • ±12-kV Contact Discharge (IEC 61000-4-2)
    • ±15-kV Air Gap Discharge (IEC 61000-4-2)
  • ISO 10605 330-pF, 330-Ω ESD Protection (External Pins)
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • 6-Pin SOT-23 Package (2.90 mm × 1.60 mm)

Description for the TPD3S014-Q1

The TPD3S014-Q1 is an integrated device that features a current-limited load switch and a two-channel transient voltage suppressor (TVS) based electrostatic discharge (ESD) protection diode array for USB interfaces.

The TPD3S014-Q1 device is intended for applications such as USB where heavy capacitive loads and short-circuits are likely to be encountered; the TPD3S014-Q1 provides short-circuit protection and overcurrent protection. The TPD3S014-Q1 limits the output current to a safe level by operating in constant current mode when the output load exceeds the current limit threshold. The fast overload response eases the burden on the main 5 V power supply by quickly regulating the power when the output is shorted. The rise and fall times for the current limit switch are controlled to minimize current surges when turning the device on and off.

The TPD3S014-Q1 allows 0.5 A of continuous current. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard.

The high level of integration, combined with its easy-to-route DBV package, allows this device to provide great circuit protection for USB interfaces in applications like head units, USB hubs, and media interfaces.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more