16-pin (DBQ) package image

TPD3S714QDBQRQ1 ACTIVE

Automotive USB 0.55-A fixed current limit and  VBUS/D+/D- short-to-VBATT protection

ACTIVE Custom reel may be available
Same as: TPD3S714QDBQRQ1.B, TPD3S714QDBQRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPD3S714-Q1

  • AEC-Q100 Qualified (Grade 1)
    • Operating Temperature Range : –40°C to +125°C
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Short-to-Battery (up to 18 V) and Short-to-Ground Protection on VBUS_CON
  • Short-to-Battery (up to 18 V) and Short-to-VBUS Protection on VD+, VD–
  • IEC 61000-4-2 ESD Protection on VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • ISO 10605 330-pF, 330-Ω ESD Protection on VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • Low RON nFET VBUS Switch (63-mΩ Typical)
  • High Speed Data Switches (1-GHz, –3-dB Bandwidth)
  • Hiccup Current Limit
    • 550-mA Overcurrent Limit (Minimum)
  • Fast Overvoltage Response Time
    • 2-µs Typical (VBUS Switch)
    • 200-ns Typical (Data Switches)
  • Integrated Input Enable for VBUS, VD+, VD–
  • Fault Output Signal
  • Thermal Shutdown Feature
  • 16-Pin SSOP Package (4.9 mm × 3.9 mm)

Description for the TPD3S714-Q1

The TPD3S714-Q1 is a single-chip solution for short-to-battery, short-circuit, and ESD protection for the USB connector’s VBUS and data lines in automotive USB hubs, head units, rear seat entertainment, telematics, and media interface applications. The integrated data switches provide best-in-class bandwidth for minimal signal degradation during USB short-to-battery events. The high bandwidth of 1 GHz allows for a clean USB 2.0 high-speed (480 Mbps) eye diagram with the long captive cables that are common in the automotive USB environment

The short-to-battery protection isolates the internal system circuits from any overvoltage conditions at the VBUS_CON, VD+, and VD– pins. On these pins, the TPD3S714-Q1 can handle overvoltages up to 18 V for hot plug and DC events. The overvoltage protection circuit provides the most reliable short-to-battery isolation in the industry, shutting off the switches and protecting the upstream transceiver from harmful voltage and current spikes. The VBUS_CON pin also provides an accurate current limited load switch up to 0.5 A. The overcurrent protection automatically limits current to prevent drooping of the upstream rail during short-to-ground events. Additionally, this device also integrates system level IEC 61000-4-2 and ISO 10605 ESD protection on VBUS_CON, VD+, and VD– pins which removes the need to provide external high-voltage, low capacitance ESD diodes

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more