12-pin (YFF) package image

TPD4S214YFFR ACTIVE

USB OTG companion device with Vbus over voltage, overcurrent protection, and four-channel ESD clamp

ACTIVE Custom reel may be available
Same as: TPD4S214YFFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 12
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPD4S214

  • Input Voltage Protection at VBUS from –7 V to 30 V
  • IEC61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 7.8 A (8/20 μs)
  • Low RDS(ON) N-CH FET Switch for High Efficiency
  • Compliant with USB2.0 and USB3.0 OTG spec
  • User Adjustable Current Limit From 250 mA to Beyond 1.2 A
  • Built-in Soft-start
  • Reverse Current Blocking
  • Over Voltage Lock Out for VBUS
  • Under Voltage Lock Out for VOTG_IN
  • Thermal Shutdown and Short Circuit Protection
  • Auto Retry on any Fault; No Latching Off States
  • Integrated VBUS Detection Circuit
  • Low Capacitance TVS ESD Clamp for USB2.0 High Speed Data Rate
  • Internal 16ms Startup Delay
  • Space Saving WCSP (12-YFF) Package
  • UL Listed and CB File No. E169910

Description for the TPD4S214

The TPD4S214 is a single-chip protection solution for USB On-the-Go (OTG) and other current limited USB applications. This device includes an integrated low RDS(ON) N-channel current limited switch for the OTG current supply to peripheral devices. TPD4S214 offers low capacitance transient voltage suppression (TVS) electrostatic discharge (ESD) clamping diodes for the D+, D–, and ID pins for both USB2.0 and USB3.0 applications. The VBUS pin can handle continuous voltage ranging from –7 V to 30 V. The over voltage lock-out (OVLO) at the VBUS pin ensures that if there is a fault condition at the VBUS line, TPD4S214 is able to isolate it and protect the internal circuitry from damage. Similarly, the under voltage lock out (UVLO) at the VOTG_IN pin ensures that there is no power drain from the internal OTG supply to external VBUS if VOTG_IN droops below a safe operating level. When EN is high, the OTG switch is activated and the FLT pin indicates whether there is a fault condition. The soft start feature waits 16 ms to turn on the OTG switch after all operating conditions are met.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more