Packaging information
| Package | Pins WSON (DSV) | 12 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPD6F002-Q1
- AEC-Q101 Qualified
- Six-Channel
EMI Filtering for Data Ports
- –47 dB Crosstalk Attenuation at 100 MHz
- –30 dB Insertion Loss at 800 MHz
- –3 dB Bandwidth 100 MHz
- Pi-Style (C-R-C) Filter Configuration
(R = 100 Ω, CTOTAL = 34 pF) - Robust ESD
Protection Exceeds IEC 61000-4-2
(Level 4)- ±20-kV IEC 61000-4-2 Contact Discharge
- ±30-kV IEC 61000-4-2 Air-Gap Discharge
- Low Leakage Current 20 nA (Max)
- Space-Saving SON Package (3 mm × 1.35 mm)
Description for the TPD6F002-Q1
The TPD6F002-Q1 is a highly integrated device that provides a six channel Electromagnetic Interference (EMI) filter and a TVS based ESD protection diode array. The low-pass filter array suppresses EMI/RFI emissions for data ports subject to electromagnetic interference. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The high level of integration, combined with its small easy-to-route DSV package, allows this device to provide great circuit protection for LCD displays, memory interfaces, GPIO lines, and FPD-Link.