8-pin (D) package image

TPIC1021AQDRQ1 NOT RECOMMENDED FOR NEW DESIGNS

Automotive LIN physical interface

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: TPIC1021AQDRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
TPIC1021AQDRQ1 is not recommended for new designs
open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

SN65HVDA100QDRQ1 ACTIVE LIN Physical Interface

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPIC1021A-Q1 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPIC1021A-Q1

  • LIN physical layer specification revision 2.0 compliant and conforms to SAEJ2602 recommended practice for LIN
  • LIN bus speed up to 20-kbps LIN specified maximum
  • Sleep mode: ultra-low current consumption, allows wake-up events from LIN bus, wake-up input (external switch), or host MCU
  • high-speed receive capable
  • ESD protection to ±12 kV (human-body model) on LIN pin
  • LIN pin handles voltage from –40 V to 40 V
  • Survives transient damage in automotive environment (ISO 7637)
  • Extended operation with supply from 7 V to 27 V DC (LIN specification 7 V to 18 V)
  • Interfaces to MCU with 5-V or 3.3-V I/O pins
  • Dominant state time-out protection
  • Wake-up request on RXD pin
  • Control of external voltage regulator (INH pin)
  • Integrated pullup resistor and series diode for LIN responder applications
  • Low electromagnetic emission (EME), high electromagnetic immunity (EMI)
  • Bus terminal short-circuit protected for short to battery or short to ground
  • Thermally protected
  • Ground disconnection fail-safe at system level
  • Ground shift operation at system level
  • Unpowered node does not disturb the network
  • Supports ISO9141 (K-Line)-like functions

Description for the TPIC1021A-Q1

The TPIC1021A is the Local Interconnect Network (LIN) physical interface, which integrates the serial transceiver with wake-up and protection features. The LIN bus is a single-wire bidirectional bus typically used for low-speed, in-vehicle networks using data rates between 2.4 kbps and 20 kbps. The LIN protocol output data stream on TXD is converted by the TPIC1021A into the LIN bus signal through a current-limited, wave-shaping driver as outlined by the LIN Physical Layer Specification Revision 2.0. The receiver converts the data stream from the LIN bus and outputs the data stream through RXD. The LIN bus has two states: dominant state (voltage near ground) and the recessive state (voltage near battery). In the recessive state, the LIN bus is pulled high by the TPIC1021A’s internal pullup resistor (30 kΩ) and series diode, so no external pullup components are required for responder applications. Commander applications require an external pullup resistor (1 kΩ) plus a series diode per the LIN specification.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more