TPS2121
- Wide operating range: 2.8 V to 22 V
- Absolute maximum input voltage of 24 V
- Low RON resistance:
- TPS2120: 62 mΩ (typical)
- TPS2121: 56 mΩ (typical)
- Adjustable overvoltage supervisor (OVx):
- Accuracy < ±5%
- Adjustable priority supervisor (PR1):
- Accuracy < ±5%
- TPS2121 Supports external voltage reference (CP2) with an accuracy of <1%
- Output current limit (ILM):
- TPS2120: 1 A – 3 A
- TPS2121: 1 A – 4.5 A
- Channel status indication (ST)
- Adjustable input settling time (SS)
- Adjustable output soft start time (SS)
- TPS2121 Fast output switchover (tSW): 5 µs (typical)
- Low Iq from enabled input: 200 µA (typical)
- Low Iq from disabled input: 10 µA (Typical)
- Manual input source selection (OVx)
- Over temperature protection (OTP)
The TPS212x devices are Dual-Input, Single-Output (DISO) Power Multiplexer (MUX) that are well suited for a variety of systems having multiple power sources. The devices will Automatically Detect, Select, and Seamlessly Transition between available inputs.
Priority can be automatically given to the highest input voltage or manually assigned to a lower voltage input to support both ORing and Source Selection operations. A priority voltage supervisor is used to select an input source.
An Ideal Diode operation is used to seamlessly transition between input sources. During switchover, the voltage drop is controlled to block reverse current before it happens and provide uninterrupted power to the load with minimal hold-up capacitance.
Current limiting is used during startup and switchover to protect against overcurrent events, and also protects the device during normal operation. The output current limit can be adjusted with a single external resistor.
The TPS212x devices are available in WCSP and small VQFN-HR package options characterized for operation for a temperature range of –40°C to 125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS212x 2.8-V to 22-V Priority Power MUX with Seamless Switchover datasheet (Rev. F) | 28 Aug 2020 | |
Application note | Design Example to Implement Automatic Switchover for Backup Power Using TPS2121 | PDF | HTML | 24 Feb 2023 | |
Application note | Basics of Power MUX (Rev. A) | PDF | HTML | 20 Oct 2020 | |
E-book | 11 Ways to Protect Your Power Path | 03 Jul 2019 | ||
EVM User's guide | TPS212x Evaluation Module User's Guide (Rev. A) | 15 Jan 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS2121EVM-023 — TPS2121 Evaluation Module for Priority Power Multiplexer Applications
The TPS212x EVM is an evaluation module for TI's TPS212x family of two-input, one-output power multiplexers. This device automatically detects, selects, and seamlessly transitions between two power supplies, each operating from 2.7 V to 22 V. The TPS2121 device, the VSON hot-rod package, can (...)
TPS2121 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010046 — EMC-compliant 10/100-Mbps Ethernet PHY reference design with IEEE802.3at Type-1 (≤ 12.95 W) PoE-PD
PMP40937 — 4s battery charger reference design
TIDA-010070 — Protected DC-bus input power and control power supply reference design for low-voltage servo drives
TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications
TIDA-010034 — IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera
TIDA-01638 — Seamless switchover for backup power reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-HR (RUX) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.