24-pin (PWP) package image

TPS2223APWPR ACTIVE

Dual-Slot Cardbus Power-Interface Switches for Serial PCMCIA Controllers

ACTIVE Custom reel may be available
Same as: TPS2223APWPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2223APWP ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS2223A information

Packaging information

Package | Pins HTSSOP (PWP) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS2223A

  • Provides S-CARD and M-CARD Power Management for CableCARD Applications
  • Single-Slot Switch: TPS2220A
    Dual-Slot Switches: TPS2223A, TPS2224A,
    TPS2226A
  • Fast Current Limit Response Time
  • Fully Integrated VCC and VPP Switching for
    3.3 V, 5 V, and 12 V (no 12 V on TPS2223A)
  • Meets Current PC Card™ Standards
  • Vpp Output Selection Independent of VCC
  • 12-V and 5-V Supplies Can Be Disabled
  • TTL-Logic Compatible Inputs
  • Short-Circuit and Thermal Protection
  • 24-Pin HTSSOP, 24- or 30-Pin SSOP
  • 140-µA (Typical) Quiescent Current from
    3.3-V Input
  • Break-Before-Make Switching
  • Power-On Reset
  • -40°C to 85°C Operating Ambient Temperature Range
  • APPLICATIONS
    • Notebook and Desktop Computers
    • Bar Code Scanners
    • Digital Cameras
    • Set-Top Boxes
    • PDAs

CableCARD is a trademark of Cable Tevelision Laboratories, Inc.

3PC Card, CardBus are trademarks of PCMCIA (Personal Computer Memory Card International Association).

All other trademarks are the property of their respective owners

Description for the TPS2223A

The TPS2223A, TPS2224A, and TPS2226A CardBus™ power-interface switches provide an integrated power-management solution for two PC Card sockets. The TPS2220A is a single-slot option for this family of devices. These devices allow the controlled distribution of 3.3 V, 5 V, and 12 V to each card slot. The current-limiting and thermal-protection features eliminate the need for fuses. Current-limit reporting helps the user isolate a system fault. The switch rDS(on) and current-limit values have been set for the peak and average current requirements stated in the PC Card specification, and optimized for cost. A faster maximum current limit response time is the only difference between the TPS2223A, TPS2224A, and TPS2226A and the TPS2223, TPS2224, and TPS2226.

Like the TPS2214 and TPS2214A and the TPS2216 and TPS2216A, this family of devices supports independent VPP/VCC switching; however, the standby and interface-mode pins are not supported. Shutdown mode is now supported independently on SHDN as well as in the serial interface. Optimized for lower power implementation, the TPS2223A does not support 12-V switching to VPP. For the most current package and ordering information, see the Package Option Addendum at the end of this document, or see the TI website at www.ti.com.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2223APWP ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more