20-pin (RGP) package image

TPS2231MRGPT-3 ACTIVE

ExpressCard single power interface switch

ACTIVE Custom reel may be available
Same as: TPS2231MRGPT-3.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2231MRGPR-3 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS2231 information

Packaging information

Package | Pins VQFN (RGP) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS2231

  • Meets the ExpressCard Standard (ExpressCard|34 or ExpressCard|54)
  • Compliant with the ExpressCard™ Compliance Checklists
  • Fully Satisfies the ExpressCard™ Implementation Guidelines
  • Supports Systems with WAKE Function
  • TTL-Logic Compatible Inputs
  • Short Circuit and Thermal Protection
  • –40°C to 85°C Ambient Operating Temperature Range
  • Available in a 20-pin TSSOP, a 20-pin QFN, or 24-pin PowerPAD HTSSOP (Single)
  • Available in a 32-pin PowerPAD HTSSOP (Dual)
  • APPLICATIONS
    • Notebook Computers
    • Desktop Computers
    • Personal Digital Assistants (PDAs)
    • Digital Cameras
    • TV and Set Top Boxes

PowerPAD is a trademark of Texas Instruments.
ExpressCard is a trademark of Personal Computer Memory Card International Association.

Description for the TPS2231

The TPS2231 and TPS2236 ExpressCard power interface switches provide the total power management solution required by the ExpressCard specification. The TPS2231 and TPS2236 ExpressCard power interface switches distribute 3.3 V, AUX, and 1.5 V to the ExpressCard socket. Each voltage rail is protected with integrated current-limiting circuitry.

The TPS2231 supports systems with single-slot ExpressCard|34 or ExpressCard|54 sockets. The TPS2236 supports systems with dual-slot ExpressCard sockets.

End equipment for the TPS2231 and TPS2236 include notebook computers, desktop computers, personal digital assistants (PDAs), and digital cameras.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS2231MRGPR-3 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more