Home Power management Power switches Load switches

TPS22930A

ACTIVE

5.5-V, 2-A, 35-mΩ load switch

Product details

Number of channels 1 Vin (min) (V) 1.4 Vin (max) (V) 5.5 Imax (A) 2 Ron (typ) (mΩ) 37 Shutdown current (ISD) (typ) (µA) 10 Quiescent current (Iq) (typ) (µA) 2.1 Soft start Fixed Rise Time Current limit type None Features Reverse current protection, Under voltage lock out Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 1.4 Vin (max) (V) 5.5 Imax (A) 2 Ron (typ) (mΩ) 37 Shutdown current (ISD) (typ) (µA) 10 Quiescent current (Iq) (typ) (µA) 2.1 Soft start Fixed Rise Time Current limit type None Features Reverse current protection, Under voltage lock out Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
DSBGA (YZV) 4 1.5625 mm² 1.25 x 1.25
  • Integrated single channel load switch
  • Ultra small four terminal wafer-chip-scale package (nominal dimensions shown see addendum for details)
    • 0.9 mm × 0.9 mm, 0.5 mm pitch, 0.5-mm height (YZV)
  • Input voltage range: 1.4 V to 5.5 V
  • Ultra low RON resistance
    • RON = 35 mΩ at VIN = 5 V
    • RON = 36 mΩ at VIN = 3.6 V
    • RON = 49 mΩ at VIN = 1.8 V
  • 2-A maximum continuous switch current
  • Low quiescent current (< 3 µA)
  • Low control input threshold enables use of 1.2-V/1.8-V/2.5-V/3.3-V logic
  • Controlled slew rate
  • Under voltage lockout
  • Reverse current protection when disabled
  • Integrated single channel load switch
  • Ultra small four terminal wafer-chip-scale package (nominal dimensions shown see addendum for details)
    • 0.9 mm × 0.9 mm, 0.5 mm pitch, 0.5-mm height (YZV)
  • Input voltage range: 1.4 V to 5.5 V
  • Ultra low RON resistance
    • RON = 35 mΩ at VIN = 5 V
    • RON = 36 mΩ at VIN = 3.6 V
    • RON = 49 mΩ at VIN = 1.8 V
  • 2-A maximum continuous switch current
  • Low quiescent current (< 3 µA)
  • Low control input threshold enables use of 1.2-V/1.8-V/2.5-V/3.3-V logic
  • Controlled slew rate
  • Under voltage lockout
  • Reverse current protection when disabled

The TPS22930 is a small, low RON load switch with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.4 V to 5.5 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22930 is active high enable.

The TPS22930 device provides circuit breaker functionality by disabling the body diode during reverse voltage (also known as reverse current) situations. Reverse current protection is active only when the power-switch is disabled (off). The device disengages the body diode when the output voltage (VOUT) is driven higher than the input (VIN) to stop the flow of current towards the input side of the switch. Additionally, under-voltage lockout (UVLO) protection turns the switch off if the input voltage is too low.

The slew rate of the device is internally controlled in order to avoid inrush current.

The TPS22930 is available in an ultra-small, space-saving 4-pin CSP package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22930 is a small, low RON load switch with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.4 V to 5.5 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22930 is active high enable.

The TPS22930 device provides circuit breaker functionality by disabling the body diode during reverse voltage (also known as reverse current) situations. Reverse current protection is active only when the power-switch is disabled (off). The device disengages the body diode when the output voltage (VOUT) is driven higher than the input (VIN) to stop the flow of current towards the input side of the switch. Additionally, under-voltage lockout (UVLO) protection turns the switch off if the input voltage is too low.

The slew rate of the device is internally controlled in order to avoid inrush current.

The TPS22930 is available in an ultra-small, space-saving 4-pin CSP package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22915 ACTIVE 5.5-V, 2-A, 39-mΩ load switch with output discharge This product is A small (0.8mm x 0.8mm), low Ron (37mohm), 2-A load switch.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS22930 Ultra Small, Low On-Resistance Load Switch with Controlled Turn-On datasheet (Rev. D) PDF | HTML 01 Jul 2021
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide Using the TPS22930AEVM-027 Single Channel Load Switch IC 28 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22930AEVM-027 — TPS22930A Load Switch Evaluation Module

The Texas Instruments TPS22930AEVM-027 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22930A 2A load switch with reverse-current protection. The EVM allows the user to connect power to and control the Ultra-Small CSP-4 package load switch. Parameters such as (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZV) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos