TPS22930AEVM-027

TPS22930A Load Switch Evaluation Module

TPS22930AEVM-027

Order now

Overview

The Texas Instruments TPS22930AEVM-027 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22930A 2A load switch with reverse-current protection. The EVM allows the user to connect power to and control the Ultra-Small CSP-4 package load switch. Parameters such as On State resistance, Slew Rate and Discharge properties can be easily evaluated.

Features
  • Input voltage range: 1.4 V to 5.5 V
  • Input current range: 0 A to 2 A
  • Access to VIN, VOUT, and ON pins
  • VIN and VOUT sense pins to measure the voltage drop from VIN to VOUT and calculate the resistance
  • Jumpers to select input capacitance, output capacitance and output resistance
Load switches
TPS22930A 5.5-V, 2-A, 35-mΩ load switch
Download View video with transcript Video

Order & start development

Evaluation board

TPS22930AEVM-027 — TPS22930A Load Switch Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS22930AEVM-027 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Using the TPS22930AEVM-027 Single Channel Load Switch IC 28 Oct 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos