8-pin (DCN) package image

TPS22960DCNR ACTIVE

2-ch, 5.5-V, 0.5-A, 435-mΩ load switch with output discharge

ACTIVE Custom reel may be available
Same as: TPS22960DCNR.A, TPS22960DCNR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DCN) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS22960

  • Integrated dual-load switch
  • Input voltage range: 1.62V to 5.5V
  • Low ON-state resistance
    • rON = 342mΩ at VIN = 5.5V
    • rON = 435mΩ at VIN = 3.3V
    • rON = 523mΩ at VIN = 2.5V
    • rON = 737mΩ at VIN = 1.8V
  • 500mA maximum continuous switch current
  • Low quiescent current and shutdown current
  • Controlled switch output rise time: 75µs or 660µs
  • Integrated quick output discharge transistor
  • ESD performance tested per JESD 22
    • 2000V human body model (A114-B, Class II)
    • 1000V charged-device model (C101)
  • 8-pin SOT (DCN) package: 3mm × 3mm
  • 8-pin UQFN (RSE) package: 1.5mm × 1.5mm

Description for the TPS22960

The TPS22960 is a small low-rON dual-channel load switch with controlled turnon. The devices contain two P-channel MOSFETs that can operate over an input voltage range of 1.62V to 5.5V. Each switch is independently controlled by on/off inputs (ON1 and ON2), which are capable of interfacing directly with low-voltage control signals. In TPS22960 a 85Ω on-chip load resistor is added for quick discharge when the switch is turned off.

The rise time (slew-rate) of the device is internally controlled in order to avoid inrush current, and it can be slowed down if needed using the SR pin: at 3.3V, TPS22960 features a 75µs rise time with the SR pin tied to ground and 660µs with the SR pin tied to high.

The TPS22960 is available in a space-saving 8-pin UQFN package and in an 8-pin SOT package. It is characterized for operation over the free-air temperature range of –40°C to 85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more