Home Power management Power switches Load switches

TPS22965

ACTIVE

5.7-V, 6-A, 16-mΩ load switch with adj. rise time and optional output discharge

Product details

Number of channels 1 Vin (min) (V) 0.8 Vin (max) (V) 5.7 Imax (A) 6 Ron (typ) (mΩ) 16 Shutdown current (ISD) (typ) (µA) 0.2, 1.37 Quiescent current (Iq) (typ) (µA) 50 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 105 FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 0.8 Vin (max) (V) 5.7 Imax (A) 6 Ron (typ) (mΩ) 16 Shutdown current (ISD) (typ) (µA) 0.2, 1.37 Quiescent current (Iq) (typ) (µA) 50 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 105 FET Internal Device type Load switches Function Inrush current control
WSON (DSG) 8 4 mm² 2 x 2
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.7 V
  • Ultra-Low On Resistance (RON)
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 6-A Maximum Continuous Switch Current
  • Low Quiescent Current (50 µA)
  • Low Control Input Threshold Enables Use of
    1.2-, 1.8-, 2.5-, and 3.3-V Logic
  • Configurable Rise Time
  • Quick Output Discharge (QOD) (Optional)
  • SON 8-pin Package With Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2000-V HBM and 1000-V CDM
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.8 V to 5.7 V
  • Ultra-Low On Resistance (RON)
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 6-A Maximum Continuous Switch Current
  • Low Quiescent Current (50 µA)
  • Low Control Input Threshold Enables Use of
    1.2-, 1.8-, 2.5-, and 3.3-V Logic
  • Configurable Rise Time
  • Quick Output Discharge (QOD) (Optional)
  • SON 8-pin Package With Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2000-V HBM and 1000-V CDM

The TPS22965x is a single channel load switch that provides configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In the TPS22965, a 225-Ω on-chip load resistor is added for quick output discharge when switch is turned off.

The TPS22965x is available in a small, space-saving 2-mm × 2-mm 8-pin SON package (DSG) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22965x is a single channel load switch that provides configurable rise time to minimize inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In the TPS22965, a 225-Ω on-chip load resistor is added for quick output discharge when switch is turned off.

The TPS22965x is available in a small, space-saving 2-mm × 2-mm 8-pin SON package (DSG) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS22975 ACTIVE 5.7-V, 6-A, 16-mΩ load switch with adj. rise time, optional output discharge, and thermal shutdown Cost-optimized next-generation with thermal shutdown

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPS22965 5.7-V, 6-A, 16-mΩ On-Resistance Load Switch datasheet (Rev. F) PDF | HTML 12 Aug 2016
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Fundamentals of On-Resistance in Load Switches 09 Jun 2016
Application note Reverse Current Protection in Load Switches 19 May 2016
Application note Quiescent Current vs Shutdown Current for Load Switch Power Consumption 30 Mar 2016
Technical article When to use load switches in place of discrete MOSFETs PDF | HTML 03 Feb 2016
Technical article Reduce inrush current using load switches PDF | HTML 17 Nov 2015
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide TPS22965N Evaluation Module User’s Guide 13 May 2015
EVM User's guide TPS22965EVM-023 Single 6A Load Switch (Rev. A) 16 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22965EVM-023 — TPS22965 Evaluation Module

The Texas Instruments TPS22965EVM-023 evaluation module (EVM) helps designers evaluate the performance of the TPS22965 Ultra-Low rON, 6-A Load Switch with Controlled Turn On. The EVM allows the user to apply an input voltage (0.8 V-5.5 V) under different loading conditions (0 A-6 A). Output, input (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS22965NEVM-023 — TPS22965N 5.7V, 16mΩ On-Resistance Load Switch Evaluation Module

The TPS22965N device is a single channel low RON load switch with an operating voltage range of 0.8 V to 5.7 V. The TPS22965N supports up to 6 A of maximum continuous current.

User guide: PDF
Not available on TI.com
Simulation model

TPS22965 TINA-TI Reference Design (Rev. A)

SLVMAS3A.TSC (131 KB) - TINA-TI Reference Design
Simulation model

TPS22965 TINA-TI Transient Spice Model (Rev. A)

SLVMAS2A.ZIP (14 KB) - TINA-TI Spice Model
Simulation model

TPS22965N, TPS22965N-Q1 and TPS22965NW-Q1 TINA-TI Reference Design

SLVMBX4.TSC (141 KB) - TINA-TI Reference Design
Simulation model

TPS22965N, TPS22965N-Q1 and TPS22965NW-Q1 TINA-TI Transient Spice Model

SLVMBX5.ZIP (13 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDEP0076 — 3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light

The TIDEP0076 3D machine vision design describes an embedded 3D scanner based on the structured light principle. A digital camera along with a Sitara™ AM57xx processor System on Chip (SoC)  is used to capture reflected light patterns from a DLP4500-based projector. Subsquent processing (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01008 — Multi-sensor platform reference design on Jacinto™ ADAS processors

The multi-sensor platform reference design for Advanced Driver Assistance Systems (ADAS) from D3 Engineering provides qualified developers with a fully functioning evaluation platform for testing and development of ADAS applications, for use primarily in the automotive industry.  D3 also (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00818 — Mobile Point of Sale (mPOS) Power Reference Design

The TIDA-00818 is mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-01022 — Gateway automotive reference design

Automotive trends are rapidly evolving, and as a result, new domain- and zonal-based gateway architectures are being used to efficiently handle the ever-increasing amount of data coming into and moving throughout the vehicle, and getting sent to the cloud. A properly functioning domain (or zonal) (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0046 — Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0047 — Power and Thermal Design Considerations Using TI's AM57x Processor Reference Design

This is a reference design based on the AM57x processor and companion TPS659037 power management integrated circuit (PMIC).  This design specifically highlights important power and thermal design considerations and techniques for systems designed with AM57x and TPS659037.  It includes (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00326 — Soft-Start Isolated Power Supply Reference Design

This reference design demonstrates a Soft-Start Isolated Power Supply. It utilizes a TPS22965 Load-Switch and SN6501 Transformer Driver to slew-rate limit the ramp-up power on the primary supply, and utilizes a Transformer plus a full-wave rectifier to generate the isolated secondary power.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos