TPS24740
2.5-V to 18-V hot swap controller with power limiting and Oring with latch off
TPS24740
- 2.5V to 18V Bus Operation (30V abs max)
- Programmable Protection Settings:
- Current Limit: ±5% at 10mV
- Fast Trip: ±10% at 20mV
- Reverse Voltage: ±1mV at –1 mV
- Programable Response Time for Fast Trip and
Reverse Voltage - Programmable FET SOA Protection
- Dual Timer (Inrush/Fault)
- Interchangeable Hot Swap and ORing
- Analog Current Monitor (1% at 25mV)
- Status Flags for Faults and Power Good
- UV and OV Protection
- Independent EN for Hot Swap and ORing
- 4mm × 4mm 24-pin QFN
- 40 = Latch, 41 = Retry, 42 = Fast Latch Off
The TPS2474x is an integrated ORing and Hot Swap controller for 2.5 V to 18 V systems. It's precise and programmable protection settings aid in the design of high power, high availability systems where isolating faults is critical.
Programmable current limit, fast shut down, and fault timer protect the load and supply during fault conditions such as a hot - short. The fast shutdown threshold and response time can be tuned to ensure a fast response to real faults, while avoiding nuisance trips. Programmable SOA (Safe Operating Area) protection and the inrush timer keep the MOSFET safe under all operating conditions. After asserting a power good, TPS2474x runs the fault timer during over-current events, but doesnt current limit. It shuts down after the fault timer expires. Two independent timers (inrush/fault) allow the user to customize protection based on system requirements. The ORing function of the TPS2474x allows the user to program the reverse voltage threshold and response time to aid in the design of redundant power supply systems.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS2474x 2.5-V to 18-V High Performance Hot Swap and ORing Controller datasheet (Rev. A) | PDF | HTML | 17 Feb 2015 |
Selection guide | Hot Swap Selection Tool | 28 Jul 2015 | ||
EVM User's guide | TPS24742EVM-667 Evaluation Module User's Guide | 02 Jul 2015 | ||
Application note | Handling System Transients in Hot Swap Applications | 08 May 2015 | ||
EVM User's guide | TPS24740EVM-596 Evaluation Module (Rev. A) | 12 Mar 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS24740EVM-596 — TPS24740 EVM for ORing to Multiple Hotswap Loads
The TPS24740EVM-596 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS24740 2.5-V to 18-V Positive Voltage Hot-Swap and ORing controller. The EVM is designed for ORing to multiple hot-swapped loads and contains header connectors for easy connection to external (...)
TPS24742EVM-667 — TPS24742 Evaluation Module for Hotswap to ORing Applications
The TPS24742EVM-667 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS24742 2.5-V to 18-V positive voltage hot-swap and ORing controller. The EVM is designed for hot swap to ORing applications and contains header connectors for easy connection to external (...)
TPS24740 Unencrypted PSpice Transient Model Package (Rev. A)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.