24-pin (RGE) package image

TPS25740ARGET NOT RECOMMENDED FOR NEW DESIGNS

TPS25740A USB Type-C™ Rev 1.2 and USB PD 2.0 Source Controller (5V/9V/15V)

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: TPS25740ARGET.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS25740ARGER NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS25740A information

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS25740A

  • USB Power Delivery (PD) 2.0 Certified Provider,
    USB Type-C™ Rev. 1.2 Compliant Source
  • Pin-Selectable Voltage Advertisement
    • 5 V, 12 V, and/or 20 V (TPS25740)
    • 5 V, 9 V, and/or 15 V (TPS25740A)
  • Pin-Selectable Peak Power Settings
    • 12 options 15 W – 100W (TPS25740)
    • 11 options 15 W – 81W (TPS25740A)
  • High Voltage and Safety Integration
    • Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
    • IEC 61000-4-2 Protection on CC1 and CC2
    • Input Pin for Fast Shutdown Under Fault
    • Control of External N-ch MOSFET
    • 2-pin External Power Supply Control
    • Wide VIN Supply (4.65 V – 25 V)
  • Below 10 µA Quiescent Current when Unattached
  • Port Attachment Indicator
  • Port Power Management
  • Built-In 1.8 V at 35 mA Supply Output

Description for the TPS25740A

The TPS25740, TPS25740A implements a source that is compliant to USB Power Delivery 2.0 version 1.2 and Type-C revision 1.2. It monitors the CC pin to detect when a USB Type-C sink is attached, then it enables a N-ch MOSFET gate driver to turn on VBUS. The device then offers up to three different voltages using USB Power Delivery. Four input pins (PSEL, HIPWR, PCTRL, and (EN12V or EN9V) are used to configure the voltages and currents advertised. The device uses the CTL1 and CTL2 pins to select one of three voltages from the power supply based on the voltage requested by the attached sink. The device automatically handles discharging the VBUS output per USB PD requirements.

The TPS25740, TPS25740A typically draws 8.5 µA (or 5.8 µA if VDD = 3.3 V) when no device is attached. Additional system power saving is achievable by using the Port Attachment Indicator (UFP) output to disable the power source when no device is attached.

Protection features include overvoltage protection, overcurrent protection, over-temperature protection, IEC for CC pins, and system override to disable the gate driver (GD).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS25740ARGER NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more