20-pin (RVC) package image

TPS25810TWRVCRQ1 ACTIVE

Automotive USB Type-C™ Rev 1.2 DFP controller and power switch with load detection

ACTIVE Custom reel may be available
Same as: TPS25810TWRVCRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RVC) | 20
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS25810-Q1

  • USB Type-C Rev. 1.2 Compliant DFP Controller
  • Connector Attach or Detach Detection
  • STD, 1.5-A, or 3-A Capability Advertisement on CC
  • Super-Speed Polarity Determination
  • VBUS Application and Discharge
  • VCONN Application to Electronically Marked Cable
  • Audio and Debug Accessory Identification
  • 0.7-µA (typ) IDDQ When Port Is Unattached
  • Three Input Supply Options
    • IN1: USB Charging Supply
    • IN2: VCONN Supply
    • AUX: Device Power Supply
  • Power Wake Supports Low Power in System Hibernate (S4) and OFF (S5) Power States
  • 34-mΩ (typ) High-Side MOSFET
  • Programmable 1.7-A or 3.4-A ILIM (±7.1%)
  • Port Power Management Enables Power Resource Optimization Across Multiple Ports
  • Package: 20-Pin WQFN (3 7times; 4) CC pins are IEC-61000-4-2 rated

Description for the TPS25810-Q1

The TPS25810-Q1 device is a USB Type-C downstream-facing port (DFP) controller with an integrated 3-A rated USB power switch. The TPS25810-Q1 device monitors the Type-C configuration channel (CC) lines to determine when a USB device is attached. If an upstream-facing port (UFP) device is attached, the TPS25810-Q1 device applies power to VBUS and communicates the selectable VBUS current-sourcing capability to the UFP via the pass-through CC line. If the UFP is attached using an electronically marked cable, the TPS25810‑Q1 device also applies VCONN power to the cable CC pin. The TPS25810-Q1 device also identifies when Type-C audio or debug accessories are attached.

The TPS25810-Q1 device draws less than 0.7 µA (typ) when no device is attached. Additional system power saving is achievable in the S4 and S5 system power states by using the UFP output to disable the high-power 5-V supply when no UFP is attached. In this mode, the device is capable of running from an auxiliary supply (AUX), which can be a lower-voltage supply (3.3 V), typically powering the system µC in low-power states (S4 and S5).

The TPS25810-Q1 34-mΩ power switch has two selectable fixed-current limits that align with the Type‑C current levels. The FAULT output signals when the switch is in an overcurrent or overtemperature condition. The LD_DET output controls power management to multiple high-current Type-C ports in an environment where all ports cannot simultaneously provide high current (3 A).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more