TPS25921L
- 4.5 V – 18 V Operating Voltage, 20 V (Max)
- 90 mΩ RDS(ON) (Typical)
- 0.4 A to 1.6 A Adjustable Current Limit
- ±2% Accurate ILIMIT at 1A at 25°C
- ±3% Overvoltage, Undervoltage Threshold
- Programmable dVO/dt Control
- Fault Output for Thermal Shutdown, UVLO and
OVP - –40°C to 125°C Junction Temperature Range
- Auto-Retry and Latch-Off Versions
- UL2367 Recognized - File No. E169910
- UL60950 - Safe during Single Point Failure Test
The TPS25921 is a compact, feature rich eFuse with a full suite of protection functions. The wide operating voltage allows control of many popular DC buses. The precise ±2% current limit, at room temperature, provides excellent accuracy making the TPS25921 well suited for many system protection applications.
Load, source and device protection are provided with multiple programmable features including overcurrent, overvoltage and undervoltage. 3% threshold accuracy for UV and OV, ensures tight supervision of bus voltages, eliminating the need for supervisor circuitry. Fault flag output (FLT) is provided for system status monitoring and down stream load control.
For hot-plug-in boards, TPS25921 provides in-rush current control and programmable output ramp-rate. Output ramp rate is programmable using a capacitor at soft-start (SS) pin, for maximum design flexibility.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS25921x 4.5V - 18V eFuse with Precise Current Limit and Over Voltage Protection datasheet (Rev. C) | PDF | HTML | 11 Nov 2015 |
Functional safety information | eFuse: Safety Certification and why it Matters | 18 Mar 2020 | ||
Certificate | TPS25921x UL Certificate of Compliance IEC 62368-1 | 17 Jan 2020 | ||
Application note | Basics of eFuses (Rev. A) | 05 Apr 2018 | ||
EVM User's guide | User Guide for TPS25921EVM-637 | 04 Aug 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS25921EVM-637 — TPS25921EVM-637 4.5-18V eFuse with Precision Current Limit Evaluation Module
The TPS25921xD eFuses are highly integrated circuit protection and power management solution in a small package. These devices use few external components and provide multiple protection modes, along with providing a robust defense against overloads, shorts circuits, voltage surges and excessive (...)
TPS25921L Unencrypted PSpice Transient Model Package (Rev. B)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010037 — High accuracy split-phase CT electricity meter reference design using standalone ADCs
TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications
TIDA-010004 — 12-V, 15-W Power limit, single driver-based stepper, brushed DC and actuator drive reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.