TIDA-010004
12-V, 15-W Power limit, single driver-based stepper, brushed DC and actuator drive reference design
TIDA-010004
Overview
This reference design demonstrates a multi-load drive using one driver chip in multiple configurations enabling reduced inventory. The multiple loads include one bipolar stepper motor, one brushed DC motor, and three actuator or solenoid loads driven from a 12-V DC supply. The design shows less than two percent accuracy error in input current limit, that helps to achieve a precise power limit for helping easy qualification as a low-power circuit, defined by IEC 60335-1. This reference design incorporates enhanced protections like open load detect, noise tolerant short circuit, overcurrent, overvoltage, undervoltage, overtemperature, surge and ESD protection all which helps to achieve a reliable and robust system design.
Features
- Operates from 4.5V to 16V, supporting multiple loads including bi-polar stepper motor (0.5-ARMS), brushed DC motor (1.2-ARMS), solenoids and actuators (0.2-ARMS)
- Detailed fault diagnosis and multi-slave operation through I2C using a single MCU
- Motor or load control through I2C line reduces the number of MCU pins required
- Increased safety and reliability with precise power limit (<15 W) using eFuse
- Open load detect, over current, short circuit, over temperature, surge and ESD protection
Industrial
- AC transmission relay
- Air conditioner indoor unit
- Air conditioner outdoor unit
- Air purifier & humidifier
- Appliances pumps & fans
- Coffee machine
- Cooker hood
- Cooking top
- Cordless handheld garden tool
- Cordless power tool
- Cordless vacuum cleaner
- Dishwasher
- Full authority digital engine control (FADEC)
- Heat pump
- Lawn mower
- Mains powered tools
- Mixer, blender & food processor
- Oven
- Refrigerator & freezer
- Robotic lawn mower
- Vacuum robot
- Washer & dryer
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
Data sheet: PDF | HTMLMSP430FR5739 — 24 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer
Data sheet: PDF | HTMLStart development
Technical documentation
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.