24-pin (RHF) package image

TPS26600RHFT ACTIVE

4.2-V to 60-V, 150mΩ, 0.1-2.23A eFuse with integrated input reverse polarity protection

ACTIVE Custom reel may be available
Same as: TPS26600RHFT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS26600RHFR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHF) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS2660

  • 4.2-V to 60-V Operating voltage, 62-V absolute maximum
  • Integrated reverse input polarity protection down to –60 V
    • Zero additional components required
  • Integrated back to back MOSFETs with 150-mΩ total RON
  • 0.1-A to 2.23-A Adjustable current limit
    (±5% accuracy at 1 A)
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Load protection during Surge (IEC 61000-4-5) with minimum external components
  • IMON current indicator output (±8.5% accuracy)
  • Low quiescent current, 300-µA in operating, 20-µA in shutdown
  • Adjustable UVLO, OVP cut off, output slew rate control
  • Reverse current blocking
  • Fixed 38-V overvoltage clamp (TPS26602 only)
  • Available in easy-to-use 16-Pin HTSSOP and 24-Pin VQFN packages
  • Selectable current-limiting fault response options (Auto-Retry, Latch Off, Circuit Breaker Modes)
  • UL 2367 Recognized
    • File No. 169910
    • RILIM ≥ 5.36 kΩ (2.35-A maximum)
  • UL60950 - Safe during single point failure test
    • Open/Short ILIM detection

Description for the TPS2660

The TPS2660x devices are compact, feature rich high voltage eFuses with a full suite of protection features. The wide supply input range of 4.2 to 60 V allows control of many popular DC bus voltages. The device can withstand and protect the loads from positive and negative supply voltages up to ±60 V. Integrated back to back FETs provide reverse current blocking feature making the device suitable for systems with output voltage holdup requirements during power fail and brownout conditions. Load, source and device protection are provided with many adjustable features including overcurrent, output slew rate and overvoltage, undervoltage thresholds. The internal robust protection control blocks along with the high voltage rating of the TPS2660x helps to simplify the system designs for Surge protection.

A shutdown pin provides external control for enabling and disabling the internal FETs as well as placing the device in a low current shutdown mode. For system status monitoring and downstream load control, the device provides fault and precise current monitor output. The MODE pin allows flexibility to configure the device between the three current-limiting fault responses (circuit breaker, latch off, and Auto-retry modes).

The devices are available in a 5-mm × 4.4-mm 16-pin HTSSOP as well as 5-mm x 4-mm 24-pin VQFN package and are specified over a –40°C to +125°C temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS26600RHFR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more