16-pin (RRK) package image

TPS27S100ARRKT ACTIVE

40-V, 80-mΩ, 4-A, 1-ch, Industrial high-side switch with adjustable current limit

ACTIVE Custom reel may be available
Same as: TPS27S100ARRKT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS27S100ARRKR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RRK) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS27S100

  • 80-mΩ Single-channel High-side switch with full diagnostics
    • TPS27S100A: Open-drain status output
    • TPS27S100B: Current monitor analog output
  • Wide operating voltage 3.5 V to 40 V
  • Very-low standby current, <0.5 µA
  • Operating junction temperature, –40 to 150°C
  • Input control, 3.3-V and 5-V logic compatible
  • High-accuracy current monitor, ±30 mA at 1 A
  • Adjustable current limit (0.5-A to 6-A) with external resistor, ±20% at 0.5 A
  • Diagnostic enable function for multiplexing of MCU, analog or digital interface
  • Excellent ESD protection on IN and OUT pins
    • ±16 kV IEC 61000-4-2 ESD contact discharge
    • ±4 kV IEC 61000-4-4 Electrical fast transient
    • ±1.0 kV/42 Ω IEC 61000-4-5 Surge
  • Protection
    • Overload and short-circuit-to-GND protection
    • Inductive load negative voltage clamp
    • Undervoltage lockout (UVLO) protection
    • Thermal shutdown and swing with self recovery
    • Loss of GND protection
  • Diagnostic
    • On- and Off-State output Open-Load / short to supply detection
    • Overload and short to ground detection
    • Thermal shutdown and swing detection
  • Thermally-Enhanced 14-Pin PWP or 16-Pin QFN package

Description for the TPS27S100

The TPS27S100x is a single-channel, fully-protected, high-side switch with an integrated NMOS and charge pump. Full diagnostics and high-accuracy current-monitor features enable intelligent control of the load. An adjustable current-limit function greatly improves the reliability of the whole system. The device diagnostic reporting has two versions to support both digital fault status and analog current monitor output. Accurate current monitor and adjustable current limit features differentiate it from the market.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS27S100ARRKR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more