32-pin (RHB) package image

TPS40132RHBT NOT RECOMMENDED FOR NEW DESIGNS

Two Channel Multiphase Controller with 600mV, .8% Reference

TPS40132RHBT is not recommended for new designs
This product is available for existing designs. However, for new designs, we recommend considering an alternate.
open-in-new Compare alternates
Similar functionality to the compared device.
TPS40322RHBT ACTIVE Dual Output or Two-phase Synchronous Buck Controller

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS40132 information

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS40132

  • Supports 5-V Output
  • Two-Phase Interleaved Operation
  • Operates With Pre-Biased Outputs
  • 1-V to 40-V Power Stage Operation Range
  • Requires VIN5 @ 50 mA (typ) Depending on External MOSFETs and Switching Frequency
  • 10-µA Shutdown Current
  • Programmable Switching Frequency up to 1 MHz/Phase
  • Current Mode Control with Forced Current Sharing
  • 0.6V Reference Voltage with 0.8% Accuracy from 0°C to 85°C Temperature Range
  • Resistive Divider Sets Direct Output Overvoltage Threshold.
  • Programmable Input Undervoltage Lockout
  • True Remote Sensing Differential Amplifier
  • Resistive or Inductor’s DCR Current Sensing
  • 32-Pin QFN Package
  • Can Be Used with TPS40120 to Provide a 6-Bit Digitally Controlled Output

Description for the TPS40132

The TPS40132 is a two-phase synchronous buck controller that is optimized for low-output voltage, high-output current applications powered from a supply between 1 V and 40 V. A multi-phase converter offers several advantages over a single power stage including lower current ripple on the input and output capacitors, faster transient response to load steps, improved power handling capabilities, and higher system efficiency.

Each phase can be operated at a switching frequency up to 1 MHz, resulting in an effective ripple frequency of up to 2 MHz at the input and the output. The two phases operates 180 degrees out-of-phase.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more