40-pin (RHA) package image

TPS40422RHAT ACTIVE

Dual Output or Multiphase Synchronous Buck Controller with PMBus

ACTIVE Custom reel may be available
Same as: TPS40422RHAT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS40422RHAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS40422

  • Single Supply Operation: 4.5 V to 20 V
  • Output Voltage from 0.6 V to 5.6 V
  • Dual-output or Two-Phase Synchronous Buck Controller
  • PMBus™ Interface Capability
    • Margining Up or Down with 2-mV Step
    • Programmable Fault Limit and Response
    • Output Voltage, Output Current Monitoring
    • External Temperature Monitoring with 2N3904 Transistor
    • Programmable UVLO ON and OFF Thresholds
    • Programmable Soft-start Time and Turn-On and Turn-Off Delay
  • On-Chip Non-volatile Memory (NVM) to Store Custom Configurations
  • 180° Out-of-Phase to Reduce Input Ripple
  • 600-mV Reference Voltage with ±0 .5% Accuracy from 0°C to 85°C
  • Inductor DCR Current Sensing
  • Programmable Switching Frequency: 200 kHz to 1 MHz
  • Voltage Mode Control with Input Feed Forward
  • Current Sharing for Multiphase Operation
  • Supports Pre-biased Output
  • Differential Remote Sensing
  • External SYNC
  • BPEXT Pin Boosts Efficiency by Supporting External Bias Power Switch Over
  • OC, OV, UV, and OT Fault Protection
  • 40-Pin, 6 mm × 6 mm VQFN Package with 0.5-mm Pitch
  • 40-Pin, 5 mm × 5 mm WQFN Package with 0.4-mm Pitch
  • Create a Custom Design using the TPS40422 device with the WEBENCH® Power Designer

Description for the TPS40422

The TPS40422 is a dual-output PMBus protocol, synchronous buck controller. It can be configured also for a single, two-phase output.

The wide input range supports 5-V and 12-V intermediate buses. The accurate reference voltage satisfies the need of precision voltage to the modern ASICs and potentially reduces the output capacitance. Voltage mode control reduces noise sensitivity and also ensures low duty ratio conversion.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS40422RHAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more