28-pin (PWP) package image

TPS4H160BQPWPRQ1 ACTIVE

40-V, 160-mΩ, 4-ch automotive smart high-side switch with adjustable current limit

ACTIVE Custom reel may be available
Same as: TPS4H160BQPWPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS4H160-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H3A
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • Quad-channel 160mΩ smart high-side switch with full diagnostics
    • Version A: open-drain digital output
    • Version B: current-sense analog output
  • Wide operating voltage 3.4V to 40V
  • Ultra-low standby current: <500nA
  • High-accuracy current sense: ±15% under >25mA load
  • Adjustable current limit with external resistor, ±15% under >500mA load
  • Protection
    • Short-to-GND protection by current limit (internal or external)
    • Thermal shutdown with latch off option and thermal swing
    • Inductive load negative voltage clamp with optimized slew rate
    • Loss-of-GND and loss-of-battery protection
  • Diagnostics
    • Overcurrent and short-to-ground detection
    • Open-load and short-to-battery detection
    • Global fault report for fast interrupt
  • 28-pin thermally-enhanced PWP package

Description for the TPS4H160-Q1

The TPS4H160-Q1 device is fully protected quad-channel smart high-side switch with four integrated 160mΩ NMOS power FETs.

Full diagnostics and high-accuracy current sense enable intelligent control of the load.

An external adjustable current limit improves the reliability of whole system by limiting the inrush or overload current.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more