TPS50601A-SP
- 5962-10221:
- Radiation hardened up to TID 100 krad(Si)
- ELDRS free 100 krad(Si) – 10 mrad(Si)/s
- Single lhup (SEL) Immune to
LET = 75 MeV-cm2/mg - SEB and SEGR immune to 75 MeV-cm2/mg, SOA Curve Available
- SET/SEFI Cross-section plot available
- peak efficiency: 96.6% (VO = 3.3 V)
- Integrated 58-mΩ/50-mΩ MOSFETs
- Power rail: 3 to 7 V on VIN
- 6-A Maximum output current
- Flexible switching frequency options:
- 100-kHz to 1-MHz Adjustable internal oscillator
- External sync capability: 100 kHz to 1 MHz
- Sync pin can be configured as a 500-kHz output for master/slave applications
- 0.804-V ±1.5% Voltage reference overtemperature, radiation, and line and load regulation
- Monotonic start-up into prebiased outputs
- Adjustable soft start through external capacitor
- Input enable and power-good output for power sequencing
- Power good output monitor for undervoltage and overvoltage
- Adjustable input undervoltage lockout (UVLO)
- 20-Pin Ultra-small, thermally-enhanced ceramic flatpack package (hkh) for space applications
The TPS50601A-SP is a radiation hardened, 7-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor’s footprint. The devices are offered in an ultra small, thermally enhanced 20-pin ceramic flatpack package.
The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins. In addition, the TPS50601A-SP can be configured in master-slave mode to provide up to 12-A of output current.
Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC12DJ3200EVMCVAL — ADC12DJ3200QML-SP evaluation module
The ADC12DJ3200EVMCVAL is an evaluation module (EVM) that evaluates the ADC12DJ3200QML-SP device. ADC12DJ3200QML-SP is a space-grade, low-power, 12-bit, dual 3.2-GSPS/single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter, (...)
TPS50601ASPEVM-D — TPS50601A-SP dual-operation evaluation module
The TPS50601A-SP is a radiation hardened, 7-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. The device offers optimum electrical and radiation performance in a very small, thermally (...)
TPS50601ASPEVM-S — TPS50601A-SP single-operation evaluation module
TSW12D1620EVM-CVAL — ADC12D1620QML-SP evaluation module for 300-krad, 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC
The TSW12D1620EVM-CVAL is a 1.5-GHz wideband receiver evaluation module (EVM) that includes ceramic engineering models of the amplifier, analog-to-digital converter (ADC), clocking, temperature sensor, microcontroller, and power solution. The board is best suited for (...)
STARD-3P-STAR-TIGER — STAR-Dundee STAR-Tiger power supply for SpaceFibre using TI radiation-hardened power and analog ICs
STAR-Tiger is a high-performance SpaceFibre routing switch, part of the European Union Hi-SIDE project, and winner of the Innovation in Space Award from the European Space Forum. The power supply board in the STAR-Tiger unit provides the primary power rails to the Xilinx KU060 FPGA being used to (...)
ALPHA-XILINX-KU060-SPACE — Alpha Data® board for Xilinx® Kintex® UltraScale™ XQRKU060 FPGA with TI power
TPS50601A-SP TINA-TI Average Reference Design
TPS50601A-SP TINA-TI Startup Transient Reference Design
TPS50601A-SP TINA-TI Steady State Transient Reference Design
TPS50601A-SP TINA-TI Transient Spice Model
TPS50601A-SP Worst Case Analysis Unencrypted PSpice Average Model
TIDA-010191 — Space-grade multichannel JESD204B 15-GHz clocking reference design
TIDA-070001 — 3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP
TIDA-070005 — 3- to 7-VIN, 24-A IOUT, 0.95-VOUT, Space-grade current sharing point-of-load (POL) reference design
As FPGA and ASIC technology advances, the core voltage requirements get lower but the current demand is larger. The newest space grade FPGAs and ASICS require low voltage and high currents for their core power consumption. These high (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
CFP (HKH) | 20 | Ultra Librarian |
DIESALE (KGD) | — |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.