20-pin (HKH) package image

5962R1022102VSC ACTIVE

Radiation-hardened QMLV, 3-V to 7-V input, 6-A synchronous step-down converter

ACTIVE barcode LOT/DATE Lot and date code selection may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Exempt
REACH Yes
Lead finish / Ball material NIAU
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HKH) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the TPS50601A-SP

  • 5962-10221:
    • Radiation hardened up to TID 100 krad(Si)
    • ELDRS free 100 krad(Si) – 10 mrad(Si)/s
    • Single lhup (SEL) Immune to
      LET = 75 MeV-cm2/mg
    • SEB and SEGR immune to 75 MeV-cm2/mg, SOA Curve Available
    • SET/SEFI Cross-section plot available
  • peak efficiency: 96.6% (VO = 3.3 V)
  • Integrated 58-mΩ/50-mΩ MOSFETs
  • Power rail: 3 to 7 V on VIN
  • 6-A Maximum output current
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz Adjustable internal oscillator
    • External sync capability: 100 kHz to 1 MHz
    • Sync pin can be configured as a 500-kHz output for master/slave applications
  • 0.804-V ±1.5% Voltage reference overtemperature, radiation, and line and load regulation
  • Monotonic start-up into prebiased outputs
  • Adjustable soft start through external capacitor
  • Input enable and power-good output for power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout (UVLO)
  • 20-Pin Ultra-small, thermally-enhanced ceramic flatpack package (hkh) for space applications

Description for the TPS50601A-SP

The TPS50601A-SP is a radiation hardened, 7-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor’s footprint. The devices are offered in an ultra small, thermally enhanced 20-pin ceramic flatpack package.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins. In addition, the TPS50601A-SP can be configured in master-slave mode to provide up to 12-A of output current.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more