14-pin (RGY) package image

TPS51117RGYR ACTIVE

1.8-V to 28-V, synchronous D-CAP buck contoller with light load efficiency

ACTIVE Custom reel may be available
Same as: TPS51117RGYR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51117RGYT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS51117 information

Packaging information

Package | Pins VQFN (RGY) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS51117

  • High Efficiency, Low Power Consumption, 4.5-µA
    Typical Shutdown Current
  • Fixed Frequency Emulated On-Time Control,
    Adjustable from 100 kHz to 550 kHz
  • D-CAP™ Mode With 100-ns Load Step Response
  • < 1% Initial Reference Accuracy
  • Output Voltage Range: 0.75 V to 5.5 V
  • Wide Input Voltage Range: 1.8 V to 28 V
  • Selectable Auto-Skip/PWM-Only Operation
  • Temperature Compensated (4500 ppm/°C)
    Low-Side RDS(on) Overcurrent Sensing
  • Negative Overcurrent Limit
  • Integrated Boost Diode
  • Integrated OVP/UVP and Thermal Shutdown
  • Powergood Signal
  • Internal 1.2-ms Voltage Soft-Start
  • Integrated Output Discharge (Soft-Stop)
  • APPLICATIONS
    • Notebook Computers
    • I/O Supplies
    • System Power Supplies

All other trademarks are the property of their respective owners

Description for the TPS51117

The TPS51117 device is a cost-effective, synchronous buck controller for POL voltage regulation in notebook PC applications. The controller is dedicated for the operation of the Adaptive On-Time D-CAP mode. This mode provides ease-of-use, low external component count, and fast transient response. Auto-skip mode for high efficiency down to the milliampere load range, or PWM-only mode for low-noise operation is selectable.

The current-sensing scheme for positive overcurrent and negative overcurrent protection is loss-less low-side RDS(on) sensing plus temperature compensation. The device receives a 5-V (4.5 V to 5.5 V) supply from another regulator such as the TPS51120 or TPS51020. The conversion input can be either VBAT or a 5-V rail, ranging from 1.8 V to 28 V, and the output voltage range is from 0.75 V to 5.5 V.

The TPS51117 is available in a 14-pin VQFN or a 14-pin TSSOP package and is specified from –40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51117RGYT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more