10-pin (DSQ) package image

TPS51206DSQT ACTIVE

2A Peak Sink/Source DDR Termination Regulator with VTTREF Buffered Reference for DDR2/3/3L/4

ACTIVE Custom reel may be available
Same as: TPS51206DSQT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51206DSQR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DSQ) | 10
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TPS51206

  • Supply Input Voltage: Supports 3.3-V Rail and 5-V Rail
  • VLDOIN Input Voltage Range: VTT+0.4 V to 3.5 V
  • VTT Termination Regulator
    • Output Voltage Range: 0.5 V to 0.9 V
    • 2-A Peak Sink and Source Current
    • Requires Only 10-µF MLCC Output Capacitor
    • ±20 mV Accuracy
  • VTTREF Buffered Reference
    • VDDQ/2 ± 1% Accuracy
    • 10-mA Sink and Source Current
  • Supports High-Z in S3 and Soft-Stop in S4 and S5 with S3 and S5 Inputs
  • Overtemperature Protection
  • 10-Pin, 2 mm × 2 mm SON (DSQ) Package

Description for the TPS51206

The TPS51206 device is a sink and source double date rate (DDR) termination regulator with VTTREF buffered reference output. It is specifically designed for low-input voltage, low-cost, low-external component count systems where space is a key consideration. The device maintains fast transient response and only requires 1 × 10-µF of ceramic output capacitance. The device supports a remote sensing function and all power requirements for DDR2, DDR3 and Low-Power DDR3 (DDR3L), and DDR4 VTT bus. The VTT current capability is ±2-A peak. The device supports all of the DDR power states, putting VTT to High-Z in S3 state (suspend to RAM) and discharging VTT and VTTREF in S4 or S5 state (suspend to disk).

The TPS51206 device is available in 10-Pin, 2 mm × 2 mm SON (DSQ) PowerPAD™ package and specified from –40°C to 105°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51206DSQR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more