48-pin (PT) package image

TPS5130PT ACTIVE

4.5-V to 28-V, triple synchronous buck controller with LDO controller

Same as: TPS5130PTG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS5130PTR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PT) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the TPS5130

  • Three Independent Step-Down DC/DC Controllers and One LDO Controller
  • Input Voltage Range
    • Switcher: 4.5 V ~ 28 V
    • LDO: 1.1 V ~ 3.6 V
  • Output Voltage Range
    • Switcher: 0.9 V ~ 5.5 V
    • LDO: 0.9 V ~ 2.5 V
  • Synchronous for High Efficiency
  • Precision Vref (±1.5%)
  • PWM Mode Control : Max. 500 kHz Operation
  • Auto PWM/SKIP Mode Available
  • High Speed Error Amplifier
  • Over Current Protection With Temperature Compensation Circuit for Each Channel
  • Overvoltage and Undervoltage Protection
  • Programmable Short-Circuit Protection
  • Powergood With Programmable Delay Time
  • 5-V and 3.3-V Linear Regulators
  • APPLICATIONS
    • Notebook PCs, PDAs
    • Consumer Game Systems
    • DSP Application

Description for the TPS5130

The TPS5130 is composed of three independent synchronous buck regulator controllers (SBRC) and one low drop-out (LDO) regulator controller. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel MOSFETs. The LDO controller can also drive an external N-channel MOSFET. Since the input current ripple is minimized by operating 180 degree out of phase, it allows a smaller input capacitance resulting in reduced power supply cost. The SBRC of the TPS5130 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under light load conditions. Resistor-less current protection for the synchronous buck controller and the fixed high-side driver voltage simplifies the system design and reduces the external parts count. The LDO controller has a current limit protection and overshoot protection to suppress output voltage hump at load transient. To further extend battery life, the TPS5130 features dead-time control and very low quiescent current.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS5130PTR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more