16-pin (PWP) package image

TPS53114PWP OBSOLETE

4.5-V to 24-V, synchronous buck controller for low voltage rails

TPS53114PWP is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

TPS62933DRLR ACTIVE 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53114PWPR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TPS53114 information

Packaging information

Package | Pins HTSSOP (PWP) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | TUBE

Features for the TPS53114

  • D-CAP2™ Mode Control
    • Fast Transient Response
    • No External Parts Required For Loop
      Compensation
    • Compatible with Ceramic Output
      Capacitors
  • High Initial Reference Accuracy
    (±1%)
  • Low Output Ripple
  • Wide Input Voltage Range: 4.5 V to 24 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Low-Side RDS(on) Loss-Less Current Sensing
  • Adaptive Gate Drivers with Integrated Boost Diode
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • Selectable Switching Frequency
    350 kHz / 700 kHz
  • Cycle-By-Cycle Over Current Limiting Control
  • Thermally Compensated OCP by 4000 ppm/°C at ITRIP
  • APPLICATIONS
    • Point-of-Load Regulation in Low Power
      Systems for Wide Range of Applications
      • Digital TV Power Supply
      • Networking Home Terminal
      • Digital Set Top Box (STB)
      • DVD Player / Recorder
      • Gaming Consoles

Description for the TPS53114

The TPS53114 is a single, adaptive on-time D-CAP2™ mode synchronous buck controller. The TPS53114 enables system designers to complete the suite of various end equipment’s power bus regulators with cost effective low external component count and low standby current solution. The main control loop for the TPS53114 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The TPS53114 also has a circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP and ultra-low ESR ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5 V to 24 V and output voltage from 0.76 V to 5.5 V.

The TPS53114 is available in the 16-pin TSSOP and HTSSOP packages, and is specified from –40°C to 85°C ambient temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53114PWPR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more