24-pin (RGE) package image

TPS53313RGER ACTIVE

4.5-V to 16-V, 6-A synchronous buck converter with optimized light load efficiency

ACTIVE Custom reel may be available
Same as: TPS53313RGER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TPS54J061RPGR ACTIVE 4-V to 16-V input, 6-A synchronous buck converter, 600-mV reference voltage and hiccup current limit

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53313RGET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS53313 information

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS53313

  • 4.5-V to 16-V Conversion Voltage Range
  • Adjustable Output Voltage Ranging from 0.6 V to 0.7 × VIN
  • Continuous 6-A Output Current
  • Supports All MLCC Output Capacitors
  • Selectable SKIP Mode or Forced CCM
  • Selectable Soft-Start Time (1 ms, 3 ms, or 6 ms)
  • Selectable 4-5 A, 6-A or 9-A Peak Current Limit
  • Optimized Efficiency at Light and Heavy Loads
  • Voltage Mode Control
  • Programmable Switching Frequency from 250 kHz to 1.5 MHz
  • Synchronizes to External Clock
  • RDS(on) Sensing for Zero Crossing Detection and Overcurrent Protection
  • Soft-Stop Output Discharge During Disable
  • Overcurrent, Overvoltage, and Undervoltage Protection With Hiccup
  • Overtemperature Protection
  • Open-Drain, Power Good Indication
  • Internal Bootstrap Switch
  • 4 mm × 4 mm, 24-Pin VQFN Package

All trademarks are the property of their respective owners.

Description for the TPS53313

TPS53313 provides a 5-V or 12-V synchronous buck converter that integrates two N-Channel MOSFETs. Due to low RDS(on) and TI proprietary SmoothPWM skip mode of operation, it optimizes the efficiency at light-load condition without compromising the output voltage ripple.

The TPS53313 features programmable (from 250 kHz to 1.5 MHz) switching frequency with selectable skip mode or forced CCM mode operation. The device provides prebiased startup, soft-stop, integrated bootstrap switch, power good function, and EN/input UVLO protection. It supports input voltages from 4.5 V to 16 V and no extra bias voltage is needed. The output voltage is adjustable from 0.6 V up to 0.7 × VIN.

The TPS53313 is available in a 4 mm × 4 mm, 24-pin VQFN package (Green RoHs compliant and Pb free) and operates from –40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS53313RGET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more