20-pin (PWP) package image

TPS54110PWP OBSOLETE

3V to 6V Input, 1.5A Synchronous Step-Down Converter

TPS54110PWP is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

TPS628502DRLR ACTIVE 2.7-V to 6-V, 2-A, adjustable-frequency, step-down converter in SOT583 package

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54110PWPR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TPS54110 information

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 70 | TUBE

Features for the TPS54110

  • Integrated MOSFET Switches for High Efficiency
    at 1.5-A Continuous Output Source or Sink Current
  • 0.9-V to 3.3-V Adjustable Output Voltage With
    1% Accuracy
  • Externally Compensated for Design Flexibility
  • Fast Transient Response
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz,
    or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and
    Thermal Shutdown
  • Integrated Solution Reduces Board Area and
    Total Cost

Description for the TPS54110

The TPS54110 is a low-input-voltage high-output-current synchronous-buck PWM converter that integrates all required active components. Included on the substrate with the listed features are a true, high- performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power-good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54110 device is available in a thermally enhanced 20-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heat sinks. TI provides evaluation modules and other technical support to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54110PWPR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more