20-pin (PWP) package image

TPS54362HPWP ACTIVE

1-A 48-V Step-Down DC/DC Converter with Low Iq

open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating High Temp
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -55 to 175
Package qty | Carrier 70 | TUBE

Features for the TPS54362-HT

  • Withstands Transients up to 60 V With an Operating Range of 3.6 V to 48 V
  • Asynchronous Switch Mode Regulator With External Components (L and C),
    Load Current up to 1 A (Maximum)
  • 0.8 V ±1.5% Voltage Reference
  • 200-kHz to 2.2-MHz Switching Frequency
  • High Voltage Tolerant Enable Input for ON/OFF State
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • Pulse Skip Mode (PFM) During Light Output Loads With Quiescent
    Current = 65 µA Typical (LPM Operation)
  • External Compensation for Wide Bandwidth Error Amplifier
  • Internal Undervoltage Lock Out UVLO
  • Programmable Reset Power on Delay
  • Reset Function Filter Time for Fast Negative Transients
  • Programmable Overvoltage Output Monitoring
  • Programmable Undervoltage Output Monitoring, Issuance of Reset if
    Output Falls Below Threshold
  • Switch Current Limit Protection
  • Short Circuit and Overcurrent Protection of FET
  • Package: 20-pin HTSSOP PowerPAD

Description for the TPS54362-HT

The TPS54362 is a step down switch mode power supply with voltage supervisor. Integrated input voltage line feed forward topology improves line transient regulation of the voltage mode buck regulator. The regulator has a cycle-by cycle current limit. A pulse skip mode operation under no load reduces the supply current to 65 µA. Using the enable pin, the supply shutdown current is reduced to 1 µA.

An open drain reset signal indicates when the nominal output drops below the threshold set by an external resistor divider network. The output voltage start up ramp is controlled by a soft start capacitor. There is an internal undervoltage shut down which is activated when the input supply ramps down to 2.6 V.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more