8-pin (DDA) package image

TPS5450QDDARQ1 ACTIVE

Automotive 5.5V to 36V, 5A Buck Converter

ACTIVE Custom reel may be available
Same as: TPS5450QDDARQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

LMR14050SQDDAQ1 ACTIVE SIMPLE SWITCHER® Automotive 40V, 5A, 2.2MHz Step-Down Converter with 40uA IQ
LMR14050SQDDARQ1 ACTIVE SIMPLE SWITCHER® Automotive 40V, 5A, 2.2MHz Step-Down Converter with 40uA IQ

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS5450-Q1 information

Packaging information

Package | Pins HSOIC (DDA) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS5450-Q1

  • Qualified for Automotive Applications
  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 5-A Continuous (6-A Peak) Output Current
  • High Efficiency Greater than 90% Enabled by 110-mΩ Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500-kHz Switching Frequency for Small Filter Size
  • 18-µA Shutdown Supply Current
  • Improved Line Regulation and Transient Response by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting, Overvoltage Protection, and Thermal Shutdown
  • –40°C to 125°C Operating Junction Temperature Range
  • Available in Small Thermally Enhanced 8-Pin SOIC PowerPAD™ Package
  • Create a custom design using the TPS5450-Q1 with the WEBENCH® Power Designer

Description for the TPS5450-Q1

The TPS5450-Q1 is a high-output-current PWM converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feedforward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection, and thermal shutdown. To reduce design complexity and external component count, the TPS5450-Q1 feedback loop is internally compensated.

The TPS5450-Q1 device is available in a thermally enhanced, 8-pin SOIC PowerPAD™ package. TI provides evaluation modules and software tools to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more