32-pin (RHB) package image

TPS59632QRHBRQ1 ACTIVE

2.5-V to 24-V, 3-, 2-, and 1-phase step-down driverless controller

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS59632QRHBTQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material SN | NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS59632-Q1

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C
    • Human body model ESD classification level H2
    • Charged device model ESD classification level C3B
  • Selectable phase count: 3, 2, or 1
  • 2.5-V to 24-V conversion voltage range (Phase count, switching frequency and maximum output voltage limitations apply)
  • 7-Bit DAC voltage range: 0.50 V to 1.52 V
  • Pre-set boot with DAC voltage of 0.800 V
  • Accurate, adjustable DC load line (droop) or zero slope load-line
  • D-CAP+™ control for fast transient response
  • Patented AutoBalance™ phase balancing
  • 8 Switching frequency settings from 300 kHz to 1 MHz
  • 8 independent levels of Output voltage overshoot reduction (OSR) and undershoot reduction (USR)
  • Selectable 8-level current limit
  • Load current monitor (Analog and Digital)
  • Selectable 8-level voltage slew rate
  • Optimized efficiency at light and heavy loads
  • I2C interface for VID control, phase management and telemetry with 8 device addresses
  • 5-mm x 5-mm, 32-Pin, 0.5-mm pitch QFN power-pad package with wettable flanks

Description for the TPS59632-Q1

The TPS59632-Q1 device is a three-phase driverless step-down controller with advanced features such as D-CAP+™ control architecture with output voltage overshoot reduction (OSR) and undershoot reduction (USR) providing very fast transient response, lowest output capacitance, and high efficiency. The device supports I2C for dynamic control of the output voltage, phase management for optimized efficiency and current monitor telemetry. The TPS59603-Q1 MOSFET gate driver is designed specifically to accompany this controller to drive the synchronous buck converter powerstage MOSFETs. The TPS59632-Q1 device is packaged in a 5-mm by 5-mm space saving, thermally-enhanced 32-pin, 0.5-mm pitch QFN and is rated to operate at a range between –40°C and 125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS59632QRHBTQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more