Home Power management LED drivers Backlight LED drivers

TPS61042

ACTIVE

30-V, 500-mA switch boost converter in QFN-8 for white LED applications

Product details

Number of channels 1 Vin (min) (V) 1.8 Vin (max) (V) 6 Vout (min) (V) 1.8 Vout (max) (V) 28 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 88 LED current per channel (mA) 50 Peak efficiency (%) 85 Topology Boost Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Vin (min) (V) 1.8 Vin (max) (V) 6 Vout (min) (V) 1.8 Vout (max) (V) 28 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 88 LED current per channel (mA) 50 Peak efficiency (%) 85 Topology Boost Features Load Disconnect During Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
VSON (DRB) 8 9 mm² 3 x 3
  • Current Source With Overvoltage Protection
  • Input Voltage Range: 1.8 V to 6 V
  • Internal 30 V Switch
  • Up to 85% Efficiency
  • Precise Brightness Control Using PWM Signal or
    Analog Signal
  • Switching Frequency: Up to 1 MHz
  • Internal Power MOSFET Switch: 500 mA
  • Operates With Small Output Capacitors Down to 100 nF
  • Disconnects LEDs During Shutdown
  • No Load Quiescent Current: 38 µA Typ
  • Shutdown Current: 0.1 µA Typ
  • Available in a Small 3 mm × 3 mm QFN Package
  • Current Source With Overvoltage Protection
  • Input Voltage Range: 1.8 V to 6 V
  • Internal 30 V Switch
  • Up to 85% Efficiency
  • Precise Brightness Control Using PWM Signal or
    Analog Signal
  • Switching Frequency: Up to 1 MHz
  • Internal Power MOSFET Switch: 500 mA
  • Operates With Small Output Capacitors Down to 100 nF
  • Disconnects LEDs During Shutdown
  • No Load Quiescent Current: 38 µA Typ
  • Shutdown Current: 0.1 µA Typ
  • Available in a Small 3 mm × 3 mm QFN Package

The TPS61042 is a high frequency boost converter with constant current output that drives white LEDs or similar. The LED current is set with the external sense resistor (RS) and is directly regulated by the feedback pin (FB) that regulates the voltage across the sense resistor RS to 252 mV (typ). To control LED brightness, the LED current can be pulsed by applying a PWM (pulse width modulated) signal with a frequency range of 100 Hz to 50 kHz to the control pin (CTRL). To allow higher flexibility, the device can be configured where the brightness can be controlled by an analog signal as well, as described in the application information section. To avoid possible leakage currents through the LEDs during shutdown, the control pin (CTRL) disables the device and disconnects the LEDs from ground. For maximum safety during operation, the output has integrated overvoltage protection that prevents damage to the device in case of a high impedance output (e.g. faulty LED).

The TPS61042 is a high frequency boost converter with constant current output that drives white LEDs or similar. The LED current is set with the external sense resistor (RS) and is directly regulated by the feedback pin (FB) that regulates the voltage across the sense resistor RS to 252 mV (typ). To control LED brightness, the LED current can be pulsed by applying a PWM (pulse width modulated) signal with a frequency range of 100 Hz to 50 kHz to the control pin (CTRL). To allow higher flexibility, the device can be configured where the brightness can be controlled by an analog signal as well, as described in the application information section. To avoid possible leakage currents through the LEDs during shutdown, the control pin (CTRL) disables the device and disconnects the LEDs from ground. For maximum safety during operation, the output has integrated overvoltage protection that prevents damage to the device in case of a high impedance output (e.g. faulty LED).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS61042 Constant Current LED Driver datasheet (Rev. D) PDF | HTML 03 Dec 2014
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
Application note White Light LED Driver With Gradual Dimming (Rev. A) 10 Jan 2007
Application note Single Cell TPS61041 LED Driver 09 Jun 2003
White paper White LED Power Supply Design Techniques 18 Feb 2003
EVM User's guide TPS61042EVM-226 White Light LED Bias Supply EVM 13 Sep 2002
Application note High Voltage Power Supply Using the TPS61040 09 Jul 2002

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos