Home Power management LED drivers Backlight LED drivers

TPS61176

ACTIVE

High efficient 6-channel WLED driver supporting single-Cell Li-Ion Battery Input

Product details

Number of channels 6 Vin (min) (V) 2.7 Vin (max) (V) 6.5 Vout (min) (V) 2.7 Vout (max) (V) 38 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 93 LED current per channel (mA) 35 Peak efficiency (%) 90 Topology Boost Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 6 Vin (min) (V) 2.7 Vin (max) (V) 6.5 Vout (min) (V) 2.7 Vout (max) (V) 38 Type Inductive Switching frequency (max) (kHz) 1000 Duty cycle (max) (%) 93 LED current per channel (mA) 35 Peak efficiency (%) 90 Topology Boost Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RTE) 16 9 mm² 3 x 3
  • 2.7-V to 6.5-V VIN Voltage Range
  • 2.7-V to 24-V Boost Input Voltage Range
  • Integrated 2-A/40-V MOSFET
  • 1-MHz Switching Frequency
  • Adaptive Boost Output to WLED Voltages
  • Six Current Sinks of 35 mA Capability Each
  • ±2% (Maximum) Current Accuracy
  • 1.3% (Typical) Current Matching
  • 100-Hz to 22-kHz Input PWM Frequency
  • Mixed Dimming Mode: Automatic Switch Between
    Analog Dimming and PWM Dimming
    • Programmable Switch Point: 25% or 12.5%
    • Programmable PWM Dimming Mode: 22-kHz
      PWM Dimming, Direct PWM Dimming
  • Up to 14-bit Dimming Resolution
  • Support Down to 1% Dimming Duty Cycle
  • Input PWM Glitch Filter
  • Up to 90% Efficiency
  • Driver for Input and Output Isolation PFET for
    True Shutdown
  • Built-in WLED Open and Short Protection
  • Thermal Shutdown
  • 2.7-V to 6.5-V VIN Voltage Range
  • 2.7-V to 24-V Boost Input Voltage Range
  • Integrated 2-A/40-V MOSFET
  • 1-MHz Switching Frequency
  • Adaptive Boost Output to WLED Voltages
  • Six Current Sinks of 35 mA Capability Each
  • ±2% (Maximum) Current Accuracy
  • 1.3% (Typical) Current Matching
  • 100-Hz to 22-kHz Input PWM Frequency
  • Mixed Dimming Mode: Automatic Switch Between
    Analog Dimming and PWM Dimming
    • Programmable Switch Point: 25% or 12.5%
    • Programmable PWM Dimming Mode: 22-kHz
      PWM Dimming, Direct PWM Dimming
  • Up to 14-bit Dimming Resolution
  • Support Down to 1% Dimming Duty Cycle
  • Input PWM Glitch Filter
  • Up to 90% Efficiency
  • Driver for Input and Output Isolation PFET for
    True Shutdown
  • Built-in WLED Open and Short Protection
  • Thermal Shutdown

The TPS61176 is an integrated WLED backlight driver for tablets or notebook PCs using single-cell batteries. It comprises a high-efficiency boost converter with an integrated 2-A, 40-V power MOSFET, and six current sink regulators. The device can drive up to 60 WLEDs. The boost output voltage automatically adjusts to the WLED forward voltage to improve efficiency.

The TPS61176 supports mixed dimming mode. The automatic switch between PWM dimming and analog dimming increases the overall electrical-to-optical efficiency, reducing power of the backlight significantly. The switch point can be programmed to 12.5% or 25%. PWM dimming mode can also be programmed to fixed frequency dimming or direct PWM dimming. The device supports up to 14-bit dimming resolution to avoid potential flickering during low brightness dimming.

True shutdown is supported with a driver for an external isolation P-channel MOSFET. When the device is disabled or the boost output is shorted to ground, the isolation PFET is turned off to cut off the power path from battery preventing any leakage current from the battery. The device also integrates soft start, thermal shutdown, WLED open and short protection. Its 16-pin WQFN package provides a space-saving and high-performance WLED driver solution.

The TPS61176 is an integrated WLED backlight driver for tablets or notebook PCs using single-cell batteries. It comprises a high-efficiency boost converter with an integrated 2-A, 40-V power MOSFET, and six current sink regulators. The device can drive up to 60 WLEDs. The boost output voltage automatically adjusts to the WLED forward voltage to improve efficiency.

The TPS61176 supports mixed dimming mode. The automatic switch between PWM dimming and analog dimming increases the overall electrical-to-optical efficiency, reducing power of the backlight significantly. The switch point can be programmed to 12.5% or 25%. PWM dimming mode can also be programmed to fixed frequency dimming or direct PWM dimming. The device supports up to 14-bit dimming resolution to avoid potential flickering during low brightness dimming.

True shutdown is supported with a driver for an external isolation P-channel MOSFET. When the device is disabled or the boost output is shorted to ground, the isolation PFET is turned off to cut off the power path from battery preventing any leakage current from the battery. The device also integrates soft start, thermal shutdown, WLED open and short protection. Its 16-pin WQFN package provides a space-saving and high-performance WLED driver solution.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS61177A ACTIVE WLED driver for notebook and Tablet display This product is a six string WLED driver for notebook and tablet display with improved EMI performance.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS61176 High-Efficiency 6-Channel WLED Driver Supporting Single-Cell Li-Ion Battery Input datasheet (Rev. B) PDF | HTML 27 Aug 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide TPS61176EVM-566 User's Guide 05 Dec 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61176EVM-566 — High Efficient 6-Channel WLED Driver Supporting Single-Cell Li-Ion Battery Input Evaluation Module

The Texas Instruments TPS61176EVM-566 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS61176 , which are multi-channel WLED drivers providing highly integrated solutions for tablet or notebook PCs, which can support single-cell battery input directly. The EVM (...)

Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos