TPS61176EVM-566

High Efficient 6-Channel WLED Driver Supporting Single-Cell Li-Ion Battery Input Evaluation Module

TPS61176EVM-566

Order now

Overview

The Texas Instruments TPS61176EVM-566 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS61176 , which are multi-channel WLED drivers providing highly integrated solutions for tablet or notebook PCs, which can support single-cell battery input directly. The EVM is designed to operate from an input voltage source ranging from 2.7V-6.5V, and provides a 125mA maximum output current for 6-channel LEDs. For a single channel, there can be 10 to 12 LEDs in series if TI’s WLEDEVM-260 (WLED Load Board) is used.

Features

Multi-channel
Adaptive to a variety of load
Mixed mode dimming supportive

  • Multi-channel
  • Adaptive to a variety of load
  • Mixed mode dimming supportive

Backlight LED drivers
TPS61176 High efficient 6-channel WLED driver supporting single-Cell Li-Ion Battery Input
Download View video with transcript Video

Order & start development

Evaluation board

TPS61176EVM-566 — High Efficient 6-Channel WLED Driver Supporting Single-Cell Li-Ion Battery Input Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate TPS61176EVM-566 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos