16-pin (RTE) package image

TPS61176RTER ACTIVE

High efficient 6-channel WLED driver supporting single-Cell Li-Ion Battery Input

ACTIVE Custom reel may be available
Same as: TPS61176RTER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTE) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS61176

  • 2.7-V to 6.5-V VIN Voltage Range
  • 2.7-V to 24-V Boost Input Voltage Range
  • Integrated 2-A/40-V MOSFET
  • 1-MHz Switching Frequency
  • Adaptive Boost Output to WLED Voltages
  • Six Current Sinks of 35 mA Capability Each
  • ±2% (Maximum) Current Accuracy
  • 1.3% (Typical) Current Matching
  • 100-Hz to 22-kHz Input PWM Frequency
  • Mixed Dimming Mode: Automatic Switch Between
    Analog Dimming and PWM Dimming
    • Programmable Switch Point: 25% or 12.5%
    • Programmable PWM Dimming Mode: 22-kHz
      PWM Dimming, Direct PWM Dimming
  • Up to 14-bit Dimming Resolution
  • Support Down to 1% Dimming Duty Cycle
  • Input PWM Glitch Filter
  • Up to 90% Efficiency
  • Driver for Input and Output Isolation PFET for
    True Shutdown
  • Built-in WLED Open and Short Protection
  • Thermal Shutdown

Description for the TPS61176

The TPS61176 is an integrated WLED backlight driver for tablets or notebook PCs using single-cell batteries. It comprises a high-efficiency boost converter with an integrated 2-A, 40-V power MOSFET, and six current sink regulators. The device can drive up to 60 WLEDs. The boost output voltage automatically adjusts to the WLED forward voltage to improve efficiency.

The TPS61176 supports mixed dimming mode. The automatic switch between PWM dimming and analog dimming increases the overall electrical-to-optical efficiency, reducing power of the backlight significantly. The switch point can be programmed to 12.5% or 25%. PWM dimming mode can also be programmed to fixed frequency dimming or direct PWM dimming. The device supports up to 14-bit dimming resolution to avoid potential flickering during low brightness dimming.

True shutdown is supported with a driver for an external isolation P-channel MOSFET. When the device is disabled or the boost output is shorted to ground, the isolation PFET is turned off to cut off the power path from battery preventing any leakage current from the battery. The device also integrates soft start, thermal shutdown, WLED open and short protection. Its 16-pin WQFN package provides a space-saving and high-performance WLED driver solution.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more