11-pin (RQQ) package image

TPS61288RQQR ACTIVE

18-V, 15-A synchronous boost converter

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RQQ) | 11
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS61288

  • 2.5-mm × 3.0-mm QFN package with HotRod™ Lite option
    • TPS61288 HotRod
    • TPS61288L HotRod Lite
    • TPS61288L is recommended with thermal improvement
  • Wide input voltage and output voltage range
    • VIN : 2.0 V to 18 V
    • 2.4-V Minimum input voltage for start-up
    • VOUT : 4.5 V to 18 V
  • High efficiency and power capability
    • 15-A peak switch current limit
    • Two 6.5-mΩ (LS) / 8.5-mΩ (HS) MOSFETs
    • Switching frequency: 500 kHz
    • Up to 94.7% efficiency at VIN = 3.6 V, VOUT = 13 V, and IOUT = 2 A
    • Up to 96.9% efficiency at VIN = 7.2 V, VOUT = 16 V, and IOUT = 2.5 A
  • Extend the system operating time
    • Typical 110-µA quiescent current into VOUT pin
    • Maximum 2.1-µA current into VIN pin during shutdown
    • Smooth on-time/off-time (SOO) modulation at light load and low duty cycle and no DC offset between PFM and PWM

  • Rich protection
    • Output overvoltage protection at 19 V
    • Cycle-by-cycle overcurrent protection
    • Thermal shutdown

Description for the TPS61288

The TPS61288 is a high-power density, fully-integrated synchronous boost converter with a 6.5-mΩ power switch and a 8.5-mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The TPS61288 has a wide input voltage range from 2 V (2.4 V rising) to 18 V to support applications with single-cell or two-cell Lithium batteries. The device has 15-A switch current capability and is capable of providing an output voltage up to 18 V.

The TPS61288 employs peak current control topology with SOO modulation to regulate the output voltage. The device operates in the pulse width modulation (PWM) mode in moderate to heavy load condition. It automatically runs in the pulse frequency modulation (PFM) mode in light load and low duty cycle condition. SOO modulation realizes accurate regulation over wide load/VIN range while maintaining high efficiency and low output ripple. The switching frequency in the PWM mode is 500 kHz. The TPS61288 provides 19-V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61288 is available in a 2.5-mm × 3.0-mm QFN package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more