TPS62061

ACTIVE

3MHz, 1.6A Step-Down Converter in 2x2mm SON Package, Vout=1.8V

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS628512 ACTIVE 2.7-V to 6-V, 2-A, fixed-frequency, step-down converter in SOT583 package Smaller solution size in SOT583 package

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 1.6 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 2600 Switching frequency (max) (kHz) 3400 Features Enable, Forced PWM, Light load efficiency, Output discharge, Spread Spectrum, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Iq (typ) (µA) 18 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 1.6 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 2600 Switching frequency (max) (kHz) 3400 Features Enable, Forced PWM, Light load efficiency, Output discharge, Spread Spectrum, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Iq (typ) (µA) 18 Duty cycle (max) (%) 100
WSON (DSG) 8 4 mm² 2 x 2
  • 3-MHz Switching Frequency
  • VIN Range from 2.7 V to 6 V
  • 1.6-A Output Current
  • Up to 97% Efficiency
  • Power Save Mode and 3-MHz Fixed PWM Mode
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Output Discharge Function
  • Typical 18-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning
  • Clock Dithering
  • Supports Maximum 1-mm Height Solutions
  • Available in a 2 mm × 2 mm × 0.75 mm WSON
  • APPLICATIONS
    • Point of Load (POL)
    • Notebooks, Pocket PCs
    • Portable Media Players
    • DSP Supplies

All other trademarks are the property of their respective owners

  • 3-MHz Switching Frequency
  • VIN Range from 2.7 V to 6 V
  • 1.6-A Output Current
  • Up to 97% Efficiency
  • Power Save Mode and 3-MHz Fixed PWM Mode
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Output Discharge Function
  • Typical 18-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning
  • Clock Dithering
  • Supports Maximum 1-mm Height Solutions
  • Available in a 2 mm × 2 mm × 0.75 mm WSON
  • APPLICATIONS
    • Point of Load (POL)
    • Notebooks, Pocket PCs
    • Portable Media Players
    • DSP Supplies

All other trademarks are the property of their respective owners

The TPS6206x is a family of highly efficient synchronous step-down DC-DC converters. They provide up to 1.6-A output current.

With an input voltage range of 2.7 V to 6 V, the device is a perfect fit for power conversion from a single Li-Ion battery as well from 5-V or 3.3-V system supply rails. The TPS6206x operates at 3-MHz fixed frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range. The power save mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high.

In the shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.

TPS6206x family is optimized for operation with a tiny 1-µH inductor and a small 10-µF output capacitor to achieve smallest solution size and high regulation performance.

The TPS6206x operates over a free air temperature of –40°C to 85°C. The device is available in a small 2-mm × 2-mm × 0.75-mm 8-pin WSON PowerPAD integrated circuit package.

The TPS6206x is a family of highly efficient synchronous step-down DC-DC converters. They provide up to 1.6-A output current.

With an input voltage range of 2.7 V to 6 V, the device is a perfect fit for power conversion from a single Li-Ion battery as well from 5-V or 3.3-V system supply rails. The TPS6206x operates at 3-MHz fixed frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range. The power save mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high.

In the shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.

TPS6206x family is optimized for operation with a tiny 1-µH inductor and a small 10-µF output capacitor to achieve smallest solution size and high regulation performance.

The TPS6206x operates over a free air temperature of –40°C to 85°C. The device is available in a small 2-mm × 2-mm × 0.75-mm 8-pin WSON PowerPAD integrated circuit package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS6206x 3-MHz, 1.6-A, Step Down Converter in 2-mm × 2-mm WSON Package datasheet (Rev. B) PDF | HTML 31 Jul 2015
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62060EVM-663 — TPS62060EVM-663 Evaluation Module

The TPS62060EVM-663 is a fully assembled and tested platform for evaluating the performance of the TPS62060 1.6-A step-down converter. This document includes schematic diagrams, printed-circuit board (PCB) layout, bill of materials, and test data. Throughout this document, the abbreviations EVM, (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS62061 TINA-TI Reference Design

SLVM392.TSC (196 KB) - TINA-TI Reference Design
Simulation model

TPS62061 TINA-TI Startup Reference Design

SLVM394.TSC (199 KB) - TINA-TI Reference Design
Simulation model

TPS62061 TINA-TI Transient Spice Model

SLVM393.ZIP (80 KB) - TINA-TI Spice Model
Simulation model

TPS62061 Unencrypted PSpice Transient Model Package (Rev. B)

SLVM191B.ZIP (210 KB) - PSpice Model
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (DSG) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos