TPS62060EVM-663

TPS62060EVM-663 Evaluation Module

TPS62060EVM-663

Order now

Overview

The TPS62060EVM-663 is a fully assembled and tested platform for evaluating the performance of the TPS62060 1.6-A step-down converter. This document includes schematic diagrams, printed-circuit board (PCB) layout, bill of materials, and test data. Throughout this document, the abbreviations EVM, TPS62060EVM, and the term evaluation module are synonymous with the TPS62060EVM-663 unless otherwise noted.

Features
  • Input voltage range: 2.7 V to 6 V
  • Adjustable output voltage: 0.8 V to VIN
  • Up to 1.6-A output current
  • Power Save mode/ 3-MHz fixed-PWM mode
  • Clock dithering
AC/DC & DC/DC converters (integrated FET)
TPS62060 3MHz, 1.6A Step-Down Converter in 2x2 SON Package TPS62061 3MHz, 1.6A Step-Down Converter in 2x2mm SON Package, Vout=1.8V TPS62063 3MHz, 1.6A Step-Down Converter in 2x2mm SON Package, Vout=3.3V
Download View video with transcript Video

Order & start development

Evaluation board

TPS62060EVM-663 — TPS62060EVM-663 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC334.ZIP (215 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide TPS62060EVM-663 User's Guide 07 Sep 2010
Certificate TPS62060EVM-663 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS6206x 3-MHz, 1.6-A, Step Down Converter in 2-mm × 2-mm WSON Package datasheet (Rev. B) PDF | HTML 31 Jul 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos