TPS62063

ACTIVE

3MHz, 1.6A Step-Down Converter in 2x2mm SON Package, Vout=3.3V

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS628512 ACTIVE 2.7-V to 6-V, 2-A, fixed-frequency, step-down converter in SOT583 package Smaller SOT583 package, pin-to-pin compatible family 0.5 A, 1 A, 2 A

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 1.6 Vin (min) (V) 3.3 Vin (max) (V) 6 Switching frequency (min) (kHz) 2600 Switching frequency (max) (kHz) 3400 Features Enable, Forced PWM, Light load efficiency, Output discharge, Over Current Protection, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, ULVO Fixed Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 18 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 1.6 Vin (min) (V) 3.3 Vin (max) (V) 6 Switching frequency (min) (kHz) 2600 Switching frequency (max) (kHz) 3400 Features Enable, Forced PWM, Light load efficiency, Output discharge, Over Current Protection, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, ULVO Fixed Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 18 Duty cycle (max) (%) 100
WSON (DSG) 8 4 mm² 2 x 2
  • 3-MHz Switching Frequency
  • VIN Range from 2.7 V to 6 V
  • 1.6-A Output Current
  • Up to 97% Efficiency
  • Power Save Mode and 3-MHz Fixed PWM Mode
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Output Discharge Function
  • Typical 18-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning
  • Clock Dithering
  • Supports Maximum 1-mm Height Solutions
  • Available in a 2 mm × 2 mm × 0.75 mm WSON
  • APPLICATIONS
    • Point of Load (POL)
    • Notebooks, Pocket PCs
    • Portable Media Players
    • DSP Supplies

All other trademarks are the property of their respective owners

  • 3-MHz Switching Frequency
  • VIN Range from 2.7 V to 6 V
  • 1.6-A Output Current
  • Up to 97% Efficiency
  • Power Save Mode and 3-MHz Fixed PWM Mode
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Output Discharge Function
  • Typical 18-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Voltage Positioning
  • Clock Dithering
  • Supports Maximum 1-mm Height Solutions
  • Available in a 2 mm × 2 mm × 0.75 mm WSON
  • APPLICATIONS
    • Point of Load (POL)
    • Notebooks, Pocket PCs
    • Portable Media Players
    • DSP Supplies

All other trademarks are the property of their respective owners

The TPS6206x is a family of highly efficient synchronous step-down DC-DC converters. They provide up to 1.6-A output current.

With an input voltage range of 2.7 V to 6 V, the device is a perfect fit for power conversion from a single Li-Ion battery as well from 5-V or 3.3-V system supply rails. The TPS6206x operates at 3-MHz fixed frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range. The power save mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high.

In the shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.

TPS6206x family is optimized for operation with a tiny 1-µH inductor and a small 10-µF output capacitor to achieve smallest solution size and high regulation performance.

The TPS6206x operates over a free air temperature of –40°C to 85°C. The device is available in a small 2-mm × 2-mm × 0.75-mm 8-pin WSON PowerPAD integrated circuit package.

The TPS6206x is a family of highly efficient synchronous step-down DC-DC converters. They provide up to 1.6-A output current.

With an input voltage range of 2.7 V to 6 V, the device is a perfect fit for power conversion from a single Li-Ion battery as well from 5-V or 3.3-V system supply rails. The TPS6206x operates at 3-MHz fixed frequency and enters power save mode operation at light load currents to maintain high efficiency over the entire load current range. The power save mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE pin high.

In the shutdown mode, the current consumption is reduced to less than 1 µA and an internal circuit discharges the output capacitor.

TPS6206x family is optimized for operation with a tiny 1-µH inductor and a small 10-µF output capacitor to achieve smallest solution size and high regulation performance.

The TPS6206x operates over a free air temperature of –40°C to 85°C. The device is available in a small 2-mm × 2-mm × 0.75-mm 8-pin WSON PowerPAD integrated circuit package.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62060EVM-663 — TPS62060EVM-663 Evaluation Module

The TPS62060EVM-663 is a fully assembled and tested platform for evaluating the performance of the TPS62060 1.6-A step-down converter. This document includes schematic diagrams, printed-circuit board (PCB) layout, bill of materials, and test data. Throughout this document, the abbreviations EVM, (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS62063 TINA-TI Reference Design Start

SLVM397.TSC (849 KB) - TINA-TI Reference Design
Simulation model

TPS62063 TINA-TI Reference Design Steady

SLVM395.TSC (290 KB) - TINA-TI Reference Design
Simulation model

TPS62063 TINA-TI Transient Spice Model

SLVM396.ZIP (80 KB) - TINA-TI Spice Model
Simulation model

TPS62063 Unencrypted PSpice Transient Model Package (Rev. B)

SLVM192B.ZIP (166 KB) - PSpice Model
Reference designs

TIDM-DELFINO-ETHERCAT — EtherCAT Interface for High Performance MCU Reference Design

This reference design demonstrates how to connect a C2000 Delfino MCU to an EtherCAT™ ET1100 slave controller. The interface supports both demultiplexed address/data busses for maximum bandwidth and minimum latency and a SPI mode for low pin-count EtherCAT communication.  The slave (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDC-EVSE-NFC — NFC Authentication for an EV Charging Station (Pile) Reference Design

The TIDC-EVSE-NFC reference design showcases a straightforward integration of TI’s NFC technology with an existing EVSE platform to enable user authentication. The NFC standard comprises many different sub-technologies and working groups, making integration into a specific system (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDC-EVSE-WIFI — Wi-Fi Enabled Level 1 and Level 2 Electric Vehicle Service Equipment Reference Design

The TIDC-EVSE-Wi-Fi® verified reference design details how to implement J1772-compliant level 1 and level 2 electric vehicle service equipment (EVSE) with added Wi-Fi functionality. The CC3100 network processor enables highly-embedded devices like the EVSE to easily connect to an existing (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (DSG) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos