5-pin (DDC) package image

TPS62242QDDCRQ1 ACTIVE

Automotive 2V to 6V, 2.25MHz Fixed Frequency, 300mA Buck Converter with 1.2V Fixed Output Voltage

ACTIVE Custom reel may be available
Same as: TPS62242QDDCRQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDC) | 5
Operating temperature range (°C) -40 to 115
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS62242-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • High Efficiency – Up to 94%
  • Output Current Up to 300 mA
  • VIN Range From 2 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power-Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • 1.2-V Fixed Output Voltage
  • 15-µA Typical Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a SOT (5) 2.90-mm × 1.60-mm Package
  • Allows < 1-mm Solution Height

Description for the TPS62242-Q1

The TPS62242-Q1 device is a highly efficient buck converter optimized for battery-powered portable applications. The device provides up to 300-mA output current from a single Li-Ion cell and is ideal for battery-powered portable applications, automotive applications, and other equipment like Advanced Driver Assistance Systems (ADAS).

With an input voltage range of 2 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range, two- and three-cell alkaline.

The TPS62242-Q1 operates at 2.25-MHz fixed-switching frequency and enters the power-save mode of operation at light load currents to maintain high efficiency over the entire load current range.

The power-save mode is optimized for low output-voltage ripple. In shutdown mode, the current consumption is reduced to less than 1 µA. With 2.25-MHz fixed frequency and a 1.2-V fixed output voltage, the TPS62242-Q1 device allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62242-Q1 operates over a free-air temperature range of –40°C to 115°C. The device is available in a 5-pin SOT 2.90-mm × 1.60-mm package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more