TPS62401

ACTIVE

Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62442 ACTIVE 2.75-V to 6-V, dual 2-A or 3-A and 1-A step-down converter in QFN package Smaller solution size with higher output voltage range 0.6 V to 5.5 V

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.4 Vin (min) (V) 2.5 Vin (max) (V) 6 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.1 Vout (max) (V) 1.575 Iq (typ) (µA) 32 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.4 Vin (min) (V) 2.5 Vin (max) (V) 6 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Features Adaptive/Dynamic Voltage Scaling, Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.1 Vout (max) (V) 1.575 Iq (typ) (µA) 32 Duty cycle (max) (%) 100
VSON (DRC) 10 9 mm² 3 x 3
  • High Efficiency—Up to 95%
  • VIN Range From 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Output Current of 400 mA and 600 mA
  • Adjustable Output Voltage From 0.6V to VIN
  • Pin-Selectable Output Voltage Supports Simple
    Dynamic Voltage Scaling
  • EasyScale Optional One-Pin Serial Interface
  • Power Save Mode at Light Load Currents
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Typical 32-µA Quiescent Current for Both
    Converters
  • 100% Duty Cycle for Lowest Dropout
  • Available in a 10-Pin VSON (3 mm × 3 mm)
  • APPLICATIONS
    • Cell Phones, Smart Phones
    • PDAs, Pocket PCs
    • OMAP and Low-Power DSP Supply
    • Portable Media Players
    • Digital Radios
    • Digital Cameras

All other trademarks are the property of their respective owners

  • High Efficiency—Up to 95%
  • VIN Range From 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Output Current of 400 mA and 600 mA
  • Adjustable Output Voltage From 0.6V to VIN
  • Pin-Selectable Output Voltage Supports Simple
    Dynamic Voltage Scaling
  • EasyScale Optional One-Pin Serial Interface
  • Power Save Mode at Light Load Currents
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Typical 32-µA Quiescent Current for Both
    Converters
  • 100% Duty Cycle for Lowest Dropout
  • Available in a 10-Pin VSON (3 mm × 3 mm)
  • APPLICATIONS
    • Cell Phones, Smart Phones
    • PDAs, Pocket PCs
    • OMAP and Low-Power DSP Supply
    • Portable Media Players
    • Digital Radios
    • Digital Cameras

All other trademarks are the property of their respective owners

The TPS6240x family of devices are synchronous dual step-down DC-DC converters optimized for battery-powered portable applications. The devices provide two independent output voltage rails powered by 1-cell Li-Ion or 3-cell NiMH/NiCD batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an input voltage range from 2.5 V to 6 V, the TPS62400 is ideal to power portable applications like smart phones, PDAs, and other portable equipment.

With the EasyScale serial interface the output voltages can be modified during operation. The fixed output voltage versions TPS62401, TPS62402, TPS62403, and TPS62404 support one-pin controlled simple Dynamic Voltage Scaling for low-power processors.

The TPS6240x operates at a 2.25-MHz fixed switching frequency and enters the power save mode operation at light load currents to maintain high efficiency over the entire load current range. For low noise applications the devices can be forced into fixed frequency PWM mode by pulling the MODE/DATA pin high. In the shutdown mode, the current consumption is reduced to 1.2 µA, typical. The devices allow the use of small inductors and capacitors to achieve a small solution size.

The TPS62400 is available in a 10-pin leadless package (3-mm × 3-mm VSON)

The TPS6240x family of devices are synchronous dual step-down DC-DC converters optimized for battery-powered portable applications. The devices provide two independent output voltage rails powered by 1-cell Li-Ion or 3-cell NiMH/NiCD batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an input voltage range from 2.5 V to 6 V, the TPS62400 is ideal to power portable applications like smart phones, PDAs, and other portable equipment.

With the EasyScale serial interface the output voltages can be modified during operation. The fixed output voltage versions TPS62401, TPS62402, TPS62403, and TPS62404 support one-pin controlled simple Dynamic Voltage Scaling for low-power processors.

The TPS6240x operates at a 2.25-MHz fixed switching frequency and enters the power save mode operation at light load currents to maintain high efficiency over the entire load current range. For low noise applications the devices can be forced into fixed frequency PWM mode by pulling the MODE/DATA pin high. In the shutdown mode, the current consumption is reduced to 1.2 µA, typical. The devices allow the use of small inductors and capacitors to achieve a small solution size.

The TPS62400 is available in a 10-pin leadless package (3-mm × 3-mm VSON)

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet TPS6240x 2.25-MHz 400-mA and 600-mA Dual Step-Down Converter In Small 3-mm x 3-mm VSON Package datasheet (Rev. F) PDF | HTML 30 Jul 2014
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
EVM User's guide TPS624xxEVM-167 User Guide (Rev. A) 02 Nov 2013
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
More literature TPS62401_NanoEVM_ Schematic 13 Feb 2007
More literature BQ24070_NanoEVM_OV 29 Jan 2007
More literature TPS62401_NanoEVM_OV 29 Jan 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62401EVM-167 — TPS62401 Evaluation Module

The TPS62401EVM-167 is an evaluation tool for the TPS62401 which is a 2.25 MHz dual, step down converter in a small 3x3 mm2 QFN package. The TPS62401 has a 2.5 V to 6 V input voltage supply and offers fixed output voltages of 1.1 V/1.575 V at 400 mA and 1.8 V at (...)

User guide: PDF
Buy from a distributor
Support software

SLVC538 TPS624xxEVM-167 Setup Software

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS62400 Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN TPS62401 Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN TPS62420 Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
Hardware development
Evaluation board
TPS62401EVM-167 TPS62401 Evaluation Module
Simulation model

TPS62401 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBB9A.ZIP (109 KB) - PSpice Model
Gerber file

TPS624xxVM Gerber Files

SLVC132.ZIP (101 KB)
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos