TPS62742

ACTIVE

3V-5.5V input, 360-nA Iq step-down converter with 400mA and integrated load switch

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62840 ACTIVE 60-nA quiescent current (IQ), 1.8-V to 6.5-VIN, high-efficiency 750-mA step-down converter Ultra-low IQ of 60-nA and higher output current up to 750-mA available
TPS62843 ACTIVE 1.8V to 5.5V input, 600mA ultra-low IQ step-down converter Smaller solution size for 275-nA IQ and 0.4-V to 3.6-V VOUT

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.4 Vin (min) (V) 3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 Features Adaptive/Dynamic Voltage Scaling, Light load efficiency, Output discharge, Power good, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 1.8 Vout (max) (V) 3.3 Iq (typ) (µA) 0.3 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.4 Vin (min) (V) 3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 Features Adaptive/Dynamic Voltage Scaling, Light load efficiency, Output discharge, Power good, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 1.8 Vout (max) (V) 3.3 Iq (typ) (µA) 0.3 Duty cycle (max) (%) 100
WSON (DSS) 12 6 mm² 3 x 2
  • Input Voltage Range VIN from 2.2V to 5.5
  • Typ. 360nA Quiescent Current
  • Up to 90% Efficiency at 10µA Output Current
  • Up to 300mA / 400mA Output Current (TPS62740/TPS62742)
  • RF Friendly DCS-Control™
  • Up to 2 MHz Switching Frequency
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages in 100mV Steps between
    1.8V to 3.3V
  • Automatic Transition to No Ripple 100% Mode
  • Slew Rate Controlled Load Switch
  • Discharge Function on VOUT / LOAD
  • Power Good Output
  • Optimized for Operation with a Tiny 2.2µH Inductor
    and 10µF COUT
  • Total Solution Size <31mm2
  • Small 2 × 3 mm2 WSON Package
  • Input Voltage Range VIN from 2.2V to 5.5
  • Typ. 360nA Quiescent Current
  • Up to 90% Efficiency at 10µA Output Current
  • Up to 300mA / 400mA Output Current (TPS62740/TPS62742)
  • RF Friendly DCS-Control™
  • Up to 2 MHz Switching Frequency
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages in 100mV Steps between
    1.8V to 3.3V
  • Automatic Transition to No Ripple 100% Mode
  • Slew Rate Controlled Load Switch
  • Discharge Function on VOUT / LOAD
  • Power Good Output
  • Optimized for Operation with a Tiny 2.2µH Inductor
    and 10µF COUT
  • Total Solution Size <31mm2
  • Small 2 × 3 mm2 WSON Package

The TPS6274x is industry’s first step down converter featuring typ. 360nA quiescent current and operating with a tiny 2.2µH inductor and 10µF output capacitor. This new DCS-Control™ based device extends the light load efficiency range below 10µA load currents. TPS62740 supports output currents up to 300mA, TPS62742 up to 400mA. The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5V allows also operation from a USB port and thin-film solar modules. The output voltage is user selectable by four VSEL pins within a range from 1.8V to 3.3V in 100mV steps. TPS6274x features low output ripple voltage and low noise with a small output capacitor. Once the battery voltage comes close to the output voltage (close to 100% duty cycle) the device enters no ripple 100% mode operation to prevent an increase of output ripple voltage. The device then stops switching and the output is connected to the input voltage. The integrated slew rate controlled load switch provides typ. 0.6Ω on-resistance and can distribute the selected output voltage to a temporarily used sub-system. The TPS6274x is available in a small 12 pin 2 × 3mm2 WSON package and supports a total solutions size of 31mm2.

The TPS6274x is industry’s first step down converter featuring typ. 360nA quiescent current and operating with a tiny 2.2µH inductor and 10µF output capacitor. This new DCS-Control™ based device extends the light load efficiency range below 10µA load currents. TPS62740 supports output currents up to 300mA, TPS62742 up to 400mA. The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5V allows also operation from a USB port and thin-film solar modules. The output voltage is user selectable by four VSEL pins within a range from 1.8V to 3.3V in 100mV steps. TPS6274x features low output ripple voltage and low noise with a small output capacitor. Once the battery voltage comes close to the output voltage (close to 100% duty cycle) the device enters no ripple 100% mode operation to prevent an increase of output ripple voltage. The device then stops switching and the output is connected to the input voltage. The integrated slew rate controlled load switch provides typ. 0.6Ω on-resistance and can distribute the selected output voltage to a temporarily used sub-system. The TPS6274x is available in a small 12 pin 2 × 3mm2 WSON package and supports a total solutions size of 31mm2.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS6274x 360nA IQ Step Down Converter For Low Power Applications datasheet (Rev. B) PDF | HTML 10 Jul 2014
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
White paper Extending Battery Life in Smart E-Locks (Rev. A) 04 Jun 2020
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 14 Oct 2019
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62740EVM-186 — TPS62740EVM-186 Ultra Low Iq Step-Down Converter Low Power Wireless Application Evaluation Module

The TPS62740EVM-186 is designed to help the user easily evaluate and test the operation and functionality of the TPS62740. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 1.8 V and 3.3 V at up to 300 mA. The TPS62740 also includes an integrated load (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
WSON (DSS) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos