TPS62740EVM-186

TPS62740EVM-186 Ultra Low Iq Step-Down Converter Low Power Wireless Application Evaluation Module

TPS62740EVM-186

Order now

Overview

The TPS62740EVM-186 is designed to help the user easily evaluate and test the operation and functionality of the TPS62740. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 1.8 V and 3.3 V at up to 300 mA. The TPS62740 also includes an integrated load switch and power good output. The TPS62740 has an ultra-low quiescent current of 360 nA.

Features
  • 360 nA  Iq
  • Integrated Load Switch
  • 2.2V to 5.5V Input Voltage Range
  • 300 mA Output Current

 

  • Related Terms:
    • Low Power Wireless
    • Ultra Low Power Wireless
    • Wireless Converter
AC/DC & DC/DC converters (integrated FET)
TPS62740 2.2V-5.5V input, ultra-low-power 300mA step-down buck DCDC converter with 360nA Iq TPS62742 3V-5.5V input, 360-nA Iq step-down converter with 400mA and integrated load switch
Download View video with transcript Video

Order & start development

Evaluation board

TPS62740EVM-186 — TPS62740EVM-186 Ultra Low Iq Step-Down Converter Low Power Wireless Application Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS62740EVM-186 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS62740 EVM User's Guide 11 Nov 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos