6-pin (YFP) package image

TPS6283810YFPR ACTIVE

2.4V-5.5V input, tiny 6-pin 3-A step-down converter in 1.2-mm x 0.8-mm WCSP

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS6283810YFPT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFP) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS6283810

  • DCS-Control™ Topology
  • 1-V Fixed Output Voltage, with 1% Accuracy
  • 26mΩ and 26mΩ Internal Power MOSFETs
  • 2.4-V to 5.5-V Input Voltage Range
  • 4-µA Operating Quiescent Current
  • 3.5-MHz Switching Frequency
  • Power Save Mode for Light Load Efficiency
  • Active Output Discharge
  • Power Good Output
  • Thermal Shutdown Protection
  • Hiccup Short-Circuit Protection
  • Available in 0.8 x 1.2 x 0.5-mm 6-Pin WCSP
  • Create a Custom Design Using the TPS6283810 With the WEBENCH® Power Designer

Description for the TPS6283810

The device is a high-frequency synchronous step-down converter optimized for small solution size and high efficiency. With an input voltage range of 2.4 V to 5.5 V, common battery technologies are supported. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The 3.5-MHz switching frequency allows the device to use small external components. Together with its DCS-control architecture, excellent load transient performance and output voltage regulation accuracy are achieved. Other features like over current protection, thermal shutdown protection, active output discharge and power good are built-in. The device is available in a 6-pin WCSP package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS6283810YFPT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more