Packaging information
Package | Pins DSBGA (YFP) | 6 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TPS6283810
- DCS-Control™ Topology
- 1-V Fixed Output Voltage, with 1% Accuracy
- 26mΩ and 26mΩ Internal Power MOSFETs
- 2.4-V to 5.5-V Input Voltage Range
- 4-µA Operating Quiescent Current
- 3.5-MHz Switching Frequency
- Power Save Mode for Light Load Efficiency
- Active Output Discharge
- Power Good Output
- Thermal Shutdown Protection
- Hiccup Short-Circuit Protection
- Available in 0.8 x 1.2 x 0.5-mm 6-Pin WCSP
- Create a Custom Design Using the TPS6283810 With the WEBENCH® Power Designer
Description for the TPS6283810
The device is a high-frequency synchronous step-down converter optimized for small solution size and high efficiency. With an input voltage range of 2.4 V to 5.5 V, common battery technologies are supported. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The 3.5-MHz switching frequency allows the device to use small external components. Together with its DCS-control architecture, excellent load transient performance and output voltage regulation accuracy are achieved. Other features like over current protection, thermal shutdown protection, active output discharge and power good are built-in. The device is available in a 6-pin WCSP package.