TPS628502

ACTIVE

2.7-V to 6-V, 2-A, adjustable-frequency, step-down converter in SOT583 package

alarmNotifications Order now

Product details

Rating Automotive, Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 Features Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI features Spread Spectrum Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 17 Duty cycle (max) (%) 100
Rating Automotive, Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 Features Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable EMI features Spread Spectrum Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 17 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • Functional Safety-Capable
  • Input voltage range: 2.7V to 6V
  • Output voltage from 0.6V to 5.5V
  • 1% feedback voltage accuracy (full temperature range)
  • TJ = –40°C to +150°C
  • Family of 1A, 2A (continuous), and 3A (peak) devices
  • Adjustable switching frequency and sync of 1.8MHz to 4MHz
  • Forced PWM or PWM and PFM operation
  • Quiescent current 17µA (typical)
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Power-good output with window comparator
  • For device options with adjustable soft start, see the TPS628511
  • Functional Safety-Capable
  • Input voltage range: 2.7V to 6V
  • Output voltage from 0.6V to 5.5V
  • 1% feedback voltage accuracy (full temperature range)
  • TJ = –40°C to +150°C
  • Family of 1A, 2A (continuous), and 3A (peak) devices
  • Adjustable switching frequency and sync of 1.8MHz to 4MHz
  • Forced PWM or PWM and PFM operation
  • Quiescent current 17µA (typical)
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Power-good output with window comparator
  • For device options with adjustable soft start, see the TPS628511

The TPS62850x is a family of pin-to-pin 1A, 2A (continuous), and 3A (peak) high efficiency, easy-to-use synchronous step-down DC/DC converters. The devices are based on a peak current mode control topology. Low resistive switches allow up to 2A continuous output current and 3A peak current. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In PWM and PFM mode, the TPS62850x automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS62850x provides a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy, fulfilling tight supply voltage requirements of digital processors and FPGA.

The TPS62850x is available in an 8-pin 1.60mm × 2.10mm SOT583 package.

The TPS62850x is a family of pin-to-pin 1A, 2A (continuous), and 3A (peak) high efficiency, easy-to-use synchronous step-down DC/DC converters. The devices are based on a peak current mode control topology. Low resistive switches allow up to 2A continuous output current and 3A peak current. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In PWM and PFM mode, the TPS62850x automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS62850x provides a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy, fulfilling tight supply voltage requirements of digital processors and FPGA.

The TPS62850x is available in an 8-pin 1.60mm × 2.10mm SOT583 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS628502-Q1 ACTIVE 2.7-V to 6-V, 2-A automotive step-down converter in SOT583 package Pin-to-pin solution AEC-Q100 qualified for automotive applications.
Same functionality with different pin-out to the compared device
TPS628503 ACTIVE 2.7-V to 6-V, 3-A, adjustable-frequency, step-down converter in SOT-583 package Higher current version (3 A).
TPS628512 ACTIVE 2.7-V to 6-V, 2-A, fixed-frequency, step-down converter in SOT583 package Device with adjustable soft-start and tracking feature.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS62850x 2.7V to 6V, 1A / 2A / 3A Step-Down Converter in SOT583 Package datasheet (Rev. B) PDF | HTML 08 Apr 2024
Technical article Simplify radar development for your next IoT application PDF | HTML 22 Feb 2022
Application note How to Measure Impedance of a Power Distribution Network of a DC-DC Converter PDF | HTML 20 Jan 2022
Application note Loop Gain Reconstruction of a Step-Down Converter from Output Impedance PDF | HTML 20 Jan 2022
Functional safety information TPS62850x Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 24 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IWRL6432AOPEVM — IWRL6432AOP evaluation module for single-chip 60GHz antenna-on-package (AoP) mmWave sensor

The xWRL6432AOPEVM is an easy-to-use, low cost FR4-based evaluation board for the xWRL6432AOP mmWave sensing device, with standalone operation and direct connectivity to the DCA1000EVM for raw ADC capture and signal processing development. This EVM contains everything required to start developing (...)

User guide: PDF | HTML
Evaluation board

TPS628502EVM-092 — 2.7 -V to 6-V, 2-A automotive step-down converter in SOT583 package evaluation module

The TPS628502EVM-092 evaluation module is designed to evaluate the TPS6285X-Q1 devices. The TPS6285X-Q1 devices are high-frequency, synchronous, step-down converters optimized for a small solution size and high-efficiency. The devices focus on high-efficiency, step-down conversion over a wide (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS628502 and TPS628502-Q1 PSpice Transient Model

SLUM734.ZIP (105 KB) - PSpice Model
Simulation model

TPS628502 and TPS628502-Q1 SIMPLIS Transient and Average Model (Rev. A)

SLUM765A.ZIP (649 KB) - SIMPLIS Model
Reference designs

TIDEP-01033 — 60GHz integrated radar cost-optimized small form factor reference design

This reference design, with IWRL6432, targets applications for bill of material (BOM)-optimized millimeter wave (mmWave) with low cost and small form factor. This 60GHz mmWave design contains a form factor of 16mm x 33mm and provides 120˚ field of view, up to 15 meters pedestrian detection and (...)
Design guide: PDF
Reference designs

TIDA-010254 — Battery-powered mmWave radar sensor with sub-1-GHz and Bluetooth® 5.2 reference design

This industrial reference design demonstrates the use of a battery powered IWRL6432 60-GHz mmWave radar with a sub-1 GHz or Bluetooth® 5.2 wireless communication. This design has been demonstrated with people-counting and tracking, and motion tracking applications from a Li-battery that send (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos