15-pin (YFF) package image

TPS63805YFFR ACTIVE

2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS63805YFFT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 15
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS63805

  • Three pin-to-pin device options: TPS63805, TPS63806, and TPS63807 with specific application focus
  • Input voltage range: 1.3 V to 5.5 V
    • Device input voltage > 1.8 V for start-up
  • Output voltage range: 1.8 V to 5.2 V (adjustable)
  • High efficiency over the entire load range
    • Power save mode and mode selection for forced PWM-mode
  • Peak current buck-boost mode architecture
    • Defined transition points between buck, buck-boost, and boost operation modes
    • Forward and reverse current operation
    • Start-up into pre-biased outputs
  • Safety and robust operation features
    • Integrated soft start
    • Overtemperature- and overvoltage-protection
    • True shutdown function with load disconnect
    • Forward and backward current limit
  • TPS63805
    • Optimized for smallest solution size of 18.5 mm2 (works with a 22-µF minimum output capacitor)
    • 2-A output current for VI ≥ 2.3 V, VO = 3.3 V
    • 11-µA operating quiescent current
  • TPS63806
    • Optimized for best load step response (180-mV load-step response at a 2 A current step)
    • Up to 2.5-A transient output current
    • 13-µA operating quiescent current
  • TPS63807
    • Optimized for smallest solution size of 18.5 mm2 (works with a 22-µF minimum output capacitor)
    • 2-A output current for VI ≥ 2.3 V, VO = 3.3 V
    • 11-µA operating quiescent current
    • Output discharge feature when EN is low
    • 480-µs Tramp for small inrush current during start-up

Description for the TPS63805

The TPS63805, TPS63806, and TPS63807 are high efficiency, high output current buck-boost converters. Depending on the input voltage, they automatically operate in boost, buck, or in a novel 4-cycle buck-boost mode when the input voltage is approximately equal to the output voltage.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS63805YFFT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more