TPS65013
- Linear Charger Management for Single Li-Ion or
Li-Polymer Cells - Dual Input Ports for Charging From USB or From
Wall Plug, Handles 100-mA and 500-mA USB
Requirements - Charge Current Programmable via External
Resistor - 1-A, 95% Efficient Step-Down Converter for I/O
and Peripheral Components (VMAIN) - 400-mA, 90% Efficient Step-Down Converter for
Processor Core (VCORE) - 2x 200-mA LDOs for I/O and Peripheral
Components, LDO Enable via Bus - Serial Interface Compatible With I2C, Supports
100-kHz, 400-kHz Operation at 1.8 V - LOW_PWR Pin to Lower or Disable Processor
Core Supply Voltage in Deep Sleep Mode - 70-µA Quiescent Current
- 1% Reference Voltage
- Thermal Shutdown Protection
The TPS65013 device is an integrated power and battery management IC for applications powered by one Li-ion or Li-polymer cell and which require multiple power rails. The TPS65013 device provides two highly efficient, 1.25-MHz step-down converters targeted at providing the core voltage and peripheral, I/O rails in a processor-based system. Both step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.
The TPS65013 device also integrates two 200-mA LDO voltage regulators, which are enabled via the serial interface. Each LDO operates with an input voltage range between 1.8 V and 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the battery.
The TPS65013 device also has a highly integrated and flexible Li-ion linear charger and system power management. It offers integrated USB-port and AC-adapter supply management with autonomous power-source selection, power FET and current sensor, high accuracy current and voltage regulation, charge status, and charge termination.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGZ) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.